- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Round Open Wall Wash
Item Added to Your Cart!
LITEISTRY™ 6" Round Open Wall Wash
by Prescolite
LITEISTRY™ 6" Round Open Wall Wash
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6" architectural LED round open wall wash delivering 600-9000 lm
- Single, double and corner wall wash solutions
- Provides uniform vertical illumination as well as room side light
- Quiet reflector appearance with 50º optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available for New Construction (non-IC), retrofit (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-6RD-H-HL35L-DM1_LTR-6RW-T-HL35K8WWS
IES file |
3500 K | 80 CRI | 3946 lm | 92 | 43 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-HL40L-DM1_LTR-6RW-T-HL35K8WWS
IES file |
3500 K | 80 CRI | 4510 lm | 88 | 51.6 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-HL45L-DM1_LTR-6RW-T-HL35K8WWS
IES file |
3500 K | 80 CRI | 4734 lm | 86 | 55.1 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-ML20L-DM1_LTR-6RW-T-ML35K8WWS
IES file |
3500 K | 80 CRI | 2211 lm | 97 | 22.8 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-ML25L-DM1_LTR-6RW-T-ML35K8WWS
IES file |
3500 K | 80 CRI | 2726 lm | 99 | 27.7 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-ML30L-DM1_LTR-6RW-T-ML35K8WWS
IES file |
3500 K | 80 CRI | 3248 lm | 95 | 34.33 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-SL06L-DM1_LTR-6RW-T-SL35K8WWS
IES file |
3500 K | 80 CRI | 711 lm | 92 | 7.8 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-SL10L-DM1_LTR-6RW-T-SL35K8WWS
IES file |
3500 K | 80 CRI | 1136 lm | 95 | 12 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-SL15L-DM1_LTR-6RW-T-SL35K8WWS
IES file |
3500 K | 80 CRI | 1631 lm | 88 | 18.7 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-VL50L-DM1_LTR-6RW-T-VL35K8WWS
IES file |
3500 K | 80 CRI | 5059 lm | 104 | 48.7 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-VL55L-DM1_LTR-6RW-T-VL35K8WWS
IES file |
3500 K | 80 CRI | 5610 lm | 105 | 53.9 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-VL60L-DM1_LTR-6RW-T-VL35K8WWS
IES file |
3500 K | 80 CRI | 6249 lm | 103 | 60.68 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-XL70L-DM1_LTR-6RW-T-XL35K8WWS
IES file |
3500 K | 80 CRI | 7285 lm | 102 | 72.1 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-XL80L-DM1_LTR-6RW-T-XL35K8WWS
IES file |
3500 K | 80 CRI | 8198 lm | 98 | 84.3 W | Open Single Wall Wash |
![]() |
LTR-6RD-H-XL90L-DM1_LTR-6RW-T-XL35K8WWS
IES file |
3500 K | 80 CRI | 9297 lm | 95 | 98.1 W | Open Single Wall Wash |
![]() |
Please wait, preparing to download your file.