text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Retrofit Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
Use as a substitute for LF Series. 
  • 6” architectural LED round retrofit downlight delivering 600-3000 lumens
  • 5 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • For Retrofit (non-IC), install from below applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Dimming Range
  • 1%
  • <1%
  • <0.1%
Housing Type Remodel/Retrofit
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (24)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6RD-RFH-ML20L-DM1_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 2265 lm 100 22.6 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-ML20L-DM1_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 2355 lm 104 22.6 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-ML20L-DM1_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 2180 lm 96 22.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-ML20L-DM1_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 2139 lm 94 22.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RD-RFH-ML25L-DM1_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 2860 lm 103 27.7 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-ML25L-DM1_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 3093 lm 112 27.7 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-ML25L-DM1_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 2650 lm 96 27.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-ML25L-DM1_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 2551 lm 92 27.7 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RD-RFH-ML30L-DM1_LTR-6RD-T-ML35K8MDS
3500 K 80 CRI 3409 lm 99 34.3 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-ML30L-DM1_LTR-6RD-T-ML35K8NRS
3500 K 80 CRI 3686 lm 107 34.3 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-ML30L-DM1_LTR-6RD-T-ML35K8WDS
3500 K 80 CRI 3158 lm 92 34.3 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-ML30L-DM1_LTR-6RD-T-ML35K8XWS
3500 K 80 CRI 3040 lm 89 34.3 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RD-RFH-SL06L-DM1_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 746 lm 96 7.8 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-SL06L-DM1_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 806 lm 103 7.8 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-SL06L-DM1_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 691 lm 89 7.8 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-SL06L-DM1_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 665 lm 85 7.8 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RD-RFH-SL10L-DM1_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 1192 lm 99 12.0 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-SL10L-DM1_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 1288 lm 107 12.0 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-SL10L-DM1_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 1104 lm 92 12.0 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-SL10L-DM1_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 1063 lm 89 12.0 W Extra Wide, 76° FWHM, (1.1 SC)
LTR-6RD-RFH-SL15L-DM1_LTR-6RD-T-SL35K8MDS
3500 K 80 CRI 1712 lm 92 18.7 W Medium, 37° FWHM, (0.7 SC)
LTR-6RD-RFH-SL15L-DM1_LTR-6RD-T-SL35K8NRS
3500 K 80 CRI 1851 lm 99 18.7 W Narrow, 18° FWHM, (0.4 SC)
LTR-6RD-RFH-SL15L-DM1_LTR-6RD-T-SL35K8WDS
3500 K 80 CRI 1586 lm 85 18.7 W Wide, 59° FWHM, (0.9 SC)
LTR-6RD-RFH-SL15L-DM1_LTR-6RD-T-SL35K8XWS
3500 K 80 CRI 1527 lm 82 18.7 W Extra Wide, 76° FWHM, (1.1 SC)