text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
Use as a substitute for LF Series. 
  • 6” architectural LED round shower downlight delivering 600-4000 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED
New Products Yes

Photometry (32)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6RD-H-HL35LDM1_LTR-6RD-T-SHHL35K8-WTACL
3500 K 80 CRI 2365 lm 55 42.9 W Acrylic Clear
LTR-6RD-H-HL35LDM1_LTR-6RD-T-SHHL35K8-WTAML
3500 K 80 CRI 2323 lm 54 42.9 W Acrylic Micro-prism
LTR-6RD-H-HL35LDM1_LTR-6RD-T-SHHL35K8-WTGML
3500 K 80 CRI 2372 lm 55 42.9 W Tempered Glass Micro-prism
LTR-6RD-H-HL35LDM1_LTR-6RD-T-SHHL35K8-WTPML
3500 K 80 CRI 2222 lm 52 42.9 W Polycarbonate Micro-prism
LTR-6RD-H-HL40LDM1_LTR-6RD-T-SHHL35K8-WTACL
3500 K 80 CRI 2703 lm 52 51.5 W Acrylic Clear
LTR-6RD-H-HL40LDM1_LTR-6RD-T-SHHL35K8-WTAML
3500 K 80 CRI 2655 lm 52 51.5 W Acrylic Micro-prism
LTR-6RD-H-HL40LDM1_LTR-6RD-T-SHHL35K8-WTGML
3500 K 80 CRI 2711 lm 53 51.5 W Tempered Glass Micro-prism
LTR-6RD-H-HL40LDM1_LTR-6RD-T-SHHL35K8-WTPML
3500 K 80 CRI 2540 lm 49 51.5 W Polycarbonate Micro-prism
LTR-6RD-H-ML20LDM1_LTR-6RD-T-SHML35K8-WTACL
3500 K 80 CRI 1344 lm 61 22.0 W Acrylic Clear
LTR-6RD-H-ML20LDM1_LTR-6RD-T-SHML35K8-WTAML
3500 K 80 CRI 1320 lm 60 22.0 W Acrylic Micro-prism
LTR-6RD-H-ML20LDM1_LTR-6RD-T-SHML35K8-WTGML
3500 K 80 CRI 1348 lm 61 22.0 W Tempered Glass Micro-prism
LTR-6RD-H-ML20LDM1_LTR-6RD-T-SHML35K8-WTPML
3500 K 80 CRI 1263 lm 58 21.9 W Polycarbonate Micro-prism
LTR-6RD-H-ML25LDM1_LTR-6RD-T-SHML35K8-WTACL
3500 K 80 CRI 1507 lm 54 27.8 W Acrylic Clear
LTR-6RD-H-ML25LDM1_LTR-6RD-T-SHML35K8-WTAML
3500 K 80 CRI 1480 lm 53 27.8 W Acrylic Micro-prism
LTR-6RD-H-ML25LDM1_LTR-6RD-T-SHML35K8-WTGML
3500 K 80 CRI 1512 lm 54 27.8 W Tempered Glass Micro-prism
LTR-6RD-H-ML25LDM1_LTR-6RD-T-SHML35K8-WTPML
3500 K 80 CRI 1417 lm 51 27.8 W Polycarbonate Micro-prism
LTR-6RD-H-ML30LDM1_LTR-6RD-T-SHML35K8-WTACL
3500 K 80 CRI 1947 lm 56 34.6 W Acrylic Clear
LTR-6RD-H-ML30LDM1_LTR-6RD-T-SHML35K8-WTAML
3500 K 80 CRI 1912 lm 55 34.6 W Acrylic Micro-prism
LTR-6RD-H-ML30LDM1_LTR-6RD-T-SHML35K8-WTGML
3500 K 80 CRI 1953 lm 56 34.6 W Tempered Glass Micro-prism
LTR-6RD-H-ML30LDM1_LTR-6RD-T-SHML35K8-WTPML
3500 K 80 CRI 1830 lm 53 34.6 W Polycarbonate Micro-prism
LTR-6RD-H-SL06LDM1_LTR-6RD-T-SHSL35K8-WTACL
3500 K 80 CRI 426 lm 55 7.8 W Acrylic Clear
LTR-6RD-H-SL06LDM1_LTR-6RD-T-SHSL35K8-WTAML
3500 K 80 CRI 418 lm 54 7.8 W Acrylic Micro-prism
LTR-6RD-H-SL06LDM1_LTR-6RD-T-SHSL35K8-WTGML
3500 K 80 CRI 427 lm 55 7.8 W Tempered Glass Micro-prism
LTR-6RD-H-SL06LDM1_LTR-6RD-T-SHSL35K8-WTPML
3500 K 80 CRI 400 lm 51 7.8 W Polycarbonate Micro-prism
LTR-6RD-H-SL10LDM1_LTR-6RD-T-SHSL35K8-WTACL
3500 K 80 CRI 681 lm 57 12.0 W Acrylic Clear
LTR-6RD-H-SL10LDM1_LTR-6RD-T-SHSL35K8-WTAML
3500 K 80 CRI 668 lm 56 12.0 W Acrylic Micro-prism
LTR-6RD-H-SL10LDM1_LTR-6RD-T-SHSL35K8-WTGML
3500 K 80 CRI 683 lm 57 12.0 W Tempered Glass Micro-prism
LTR-6RD-H-SL10LDM1_LTR-6RD-T-SHSL35K8-WTPML
3500 K 80 CRI 640 lm 53 12.0 W Polycarbonate Micro-prism
LTR-6RD-H-SL15LDM1_LTR-6RD-T-SHSL35K8-WTACL
3500 K 80 CRI 978 lm 53 18.6 W Acrylic Clear
LTR-6RD-H-SL15LDM1_LTR-6RD-T-SHSL35K8-WTAML
3500 K 80 CRI 960 lm 52 18.6 W Acrylic Micro-prism
LTR-6RD-H-SL15LDM1_LTR-6RD-T-SHSL35K8-WTGML
3500 K 80 CRI 981 lm 53 18.6 W Tempered Glass Micro-prism
LTR-6RD-H-SL15LDM1_LTR-6RD-T-SHSL35K8-WTPML
3500 K 80 CRI 919 lm 49 18.6 W Polycarbonate Micro-prism