text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Adjustable w/ SpectraSync™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.

  • 6" architectural LED square adjustable accent delivering 600–1500 lm
  • Four beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 5%
Light Source LED
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTR-6SQA-H-06L2230TD9MD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 638 lm 59.1 10.8 W Medium, 24° FWHM
LTR-6SQA-H-06L2230TD9NR-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 648 lm 60 10.8 W Narrow, 15° FWHM
LTR-6SQA-H-06L2230TD9WD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 612 lm 56.7 10.8 W Wide, 38° FWHM
LTR-6SQA-H-06L2230TD9XW-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 593 lm 54.9 10.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-06L2765T9MD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 638 lm 59.1 10.8 W Medium, 24° FWHM
LTR-6SQA-H-06L2765T9NR-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 648 lm 60 10.8 W Narrow, 15° FWHM
LTR-6SQA-H-06L2765T9WD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 612 lm 56.7 10.8 W Wide, 38° FWHM
LTR-6SQA-H-06L2765T9XW-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 593 lm 54.9 10.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-10L2230TD9MD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1020 lm 60.7 16.8 W Medium, 24° FWHM
LTR-6SQA-H-10L2230TD9NR-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1035 lm 61.6 16.8 W Narrow, 15° FWHM
LTR-6SQA-H-10L2230TD9WD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 978 lm 58.2 16.8 W Wide, 38° FWHM
LTR-6SQA-H-10L2230TD9XW-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 947 lm 56.4 16.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-10L2765T9MD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1020 lm 60.7 16.8 W Medium, 24° FWHM
LTR-6SQA-H-10L2765T9NR-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1035 lm 61.6 16.8 W Narrow, 15° FWHM
LTR-6SQA-H-10L2765T9WD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 978 lm 58.2 16.8 W Wide, 38° FWHM
LTR-6SQA-H-10L2765T9XW-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 947 lm 56.4 16.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-15L2230TD9MD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1465 lm 56.3 26 W Medium, 24° FWHM
LTR-6SQA-H-15L2230TD9WD-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1405 lm 54 26 W Wide, 38° FWHM
LTR-6SQA-H-15L2230TD9XW-DMTW_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1360 lm 52.3 26 W Extra Wide, 55° FWHM
LTR-6SQA-H-15L2765T9MD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1465 lm 56.3 26 W Medium, 24° FWHM
LTR-6SQA-H-15L2765T9WD-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1405 lm 54 26 W Wide, 38° FWHM
LTR-6SQA-H-15L2765T9XW-DMT_LTR-6SQA-T-S_30K_Tilted_30_Deg
IES file
3000 K 90 CRI 1360 lm 52.3 26 W Extra Wide, 55° FWHM