text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Adjustable

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 6" architectural LED square adjustable accent delivering 600–3500 lm
  • Four beam distributions from 15° to 45°
  • Translating center beam optic allows 0–35° vertical tilt, 362° horizontal rotation
  • Accommodates up to two lens media including hexcell louver option
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (25)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6SQA-H-06L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 508 lm 66 7.8 W Medium, 24° FWHM
LTR-6SQA-H-06L35K8NR-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 529 lm 68 7.8 W Narrow, 15° FWHM
LTR-6SQA-H-06L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 500 lm 65 7.8 W Wide, 38° FWHM
LTR-6SQA-H-06L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 483 lm 62 7.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-10L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 847 lm 71 12 W Medium, 24° FWHM
LTR-6SQA-H-10L35K8NR-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 881 lm 74 12 W Narrow, 15° FWHM
LTR-6SQA-H-10L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 833 lm 70 12 W Wide, 38° FWHM
LTR-6SQA-H-10L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 806 lm 68 12 W Extra Wide, 55° FWHM
LTR-6SQA-H-15L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1271 lm 69 18.6 W Medium, 24° FWHM
LTR-6SQA-H-15L35K8NR-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1322 lm 72 18.6 W Narrow, 15° FWHM
LTR-6SQA-H-15L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1249 lm 68 18.6 W Wide, 38° FWHM
LTR-6SQA-H-15L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1208 lm 65 18.6 W Extra Wide, 55° FWHM
LTR-6SQA-H-20L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1694 lm 78 21.911 W Medium, 24° FWHM
LTR-6SQA-H-20L35K8NR-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1763 lm 78 22.821 W Narrow, 15° FWHM
LTR-6SQA-H-20L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1665 lm 77 21.902 W Wide, 38° FWHM
LTR-6SQA-H-20L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 1611 lm 74 21.887 W Extra Wide, 55° FWHM
LTR-6SQA-H-25L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2118 lm 77 27.8 W Narrow, 15° FWHM
LTR-6SQA-H-25L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2082 lm 75 27.8 W Wide, 38° FWHM
LTR-6SQA-H-25L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2014 lm 73 27.8 W Extra Wide, 55° FWHM
LTR-6SQA-H-30L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2541 lm 74 34.6 W Narrow, 15° FWHM
LTR-6SQA-H-30L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2498 lm 73 34.6 W Wide, 38° FWHM
LTR-6SQA-H-30L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2417 lm 70 34.6 W Extra Wide, 55° FWHM
LTR-6SQA-H-35L35K8MD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2965 lm 70 42.9 W Narrow, 15° FWHM
LTR-6SQA-H-35L35K8WD-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2914 lm 68 42.9 W Wide, 38° FWHM
LTR-6SQA-H-35L35K8XW-DM1_LTR-6SQA-T-S_Tilted_30_Deg
3500 K 80 CRI 2820 lm 66 42.9 W Extra Wide, 55° FWHM