- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Square Downlight
Item Added to Your Cart!
LITEISTRY™ 6" Square Downlight
by Prescolite
LITEISTRY™ 6" Square Downlight
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6” architectural LED square downlight delivering 600-9000 lumens
- 4 beam distributions from 0.6 to 1.2 Spacing Criteria
- Quiet reflector appearance with superior 50° optical cutoff
- 2700K–5000K, 80+ and 90+ CRI options
- Available in New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8MDS
IES file |
3500 K | 80 CRI | 3928 lm | 92 | 43 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8NRS
IES file |
3500 K | 80 CRI | 4203 lm | 98 | 43 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8WDS
IES file |
3500 K | 80 CRI | 3329 lm | 78 | 43 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8XWS
IES file |
3500 K | 80 CRI | 3149 lm | 74 | 43 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-HL40L-DM1_LTR-6SQD-T-HL35K8MDS
IES file |
3500 K | 80 CRI | 4491 lm | 88 | 51.6 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-HL40L-DM1_LTR-6SQD-T-HL35K8NRS
IES file |
3500 K | 80 CRI | 4804 lm | 94 | 51.6 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-HL40L-DM1_LTR-6SQD-T-HL35K8WDS
IES file |
3500 K | 80 CRI | 3806 lm | 74 | 51.6 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-HL40L-DM1_LTR-6SQD-T-HL35K8XWS
IES file |
3500 K | 80 CRI | 3600 lm | 70 | 51.6 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-HL45L-DM1_LTR-6SQD-T-HL35K8MDS
IES file |
3500 K | 80 CRI | 4713 lm | 86 | 55.1 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-HL45L-DM1_LTR-6SQD-T-HL35K8NRS
IES file |
3500 K | 80 CRI | 5042 lm | 92 | 55.1 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-HL45L-DM1_LTR-6SQD-T-HL35K8WDS
IES file |
3500 K | 80 CRI | 3994 lm | 73 | 55.1 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-HL45L-DM1_LTR-6SQD-T-HL35K8XWS
IES file |
3500 K | 80 CRI | 3778 lm | 69 | 55.1 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-ML20L-DM1_LTR-6SQD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 2206 lm | 97 | 22.8 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-ML20L-DM1_LTR-6SQD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 2282 lm | 101 | 22.8 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-ML20L-DM1_LTR-6SQD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 2031 lm | 90 | 22.8 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-ML20L-DM1_LTR-6SQD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 1975 lm | 87 | 22.8 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-ML25L-DM1_LTR-6SQD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 2714 lm | 98 | 27.7 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-ML25L-DM1_LTR-6SQD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 2903 lm | 105 | 27.7 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-ML25L-DM1_LTR-6SQD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 2300 lm | 84 | 27.7 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-ML25L-DM1_LTR-6SQD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 2176 lm | 79 | 27.7 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-ML30L-DM1_LTR-6SQD-T-ML35K8MDS
IES file |
3500 K | 80 CRI | 3234 lm | 95 | 34.33 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-ML30L-DM1_LTR-6SQD-T-ML35K8NRS
IES file |
3500 K | 80 CRI | 3460 lm | 101 | 34.33 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-ML30L-DM1_LTR-6SQD-T-ML35K8WDS
IES file |
3500 K | 80 CRI | 2741 lm | 80 | 34.33 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-ML30L-DM1_LTR-6SQD-T-ML35K8XWS
IES file |
3500 K | 80 CRI | 2593 lm | 76 | 34.33 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-SL06L-DM1_LTR-6SQD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 708 lm | 91 | 7.8 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-SL06L-DM1_LTR-6SQD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 757 lm | 98 | 7.8 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-SL06L-DM1_LTR-6SQD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 600 lm | 77 | 7.8 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-SL06L-DM1_LTR-6SQD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 567 lm | 73 | 7.8 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-SL10L-DM1_LTR-6SQD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 1131 lm | 95 | 12 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-SL10L-DM1_LTR-6SQD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 1210 lm | 101 | 12 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-SL10L-DM1_LTR-6SQD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 958 lm | 80 | 12 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-SL10L-DM1_LTR-6SQD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 906 lm | 76 | 12 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-SL15L-DM1_LTR-6SQD-T-SL35K8MDS
IES file |
3500 K | 80 CRI | 1624 lm | 87 | 18.7 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-SL15L-DM1_LTR-6SQD-T-SL35K8NRS
IES file |
3500 K | 80 CRI | 1738 lm | 93 | 18.7 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-SL15L-DM1_LTR-6SQD-T-SL35K8WDS
IES file |
3500 K | 80 CRI | 1377 lm | 74 | 18.7 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-SL15L-DM1_LTR-6SQD-T-SL35K8XWS
IES file |
3500 K | 80 CRI | 1302 lm | 70 | 18.7 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-VL50L-DM1_LTR-6SQD-T-VL35K8MDS
IES file |
3500 K | 80 CRI | 5037 lm | 104 | 48.7 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-VL50L-DM1_LTR-6SQD-T-VL35K8NRS
IES file |
3500 K | 80 CRI | 5388 lm | 111 | 48.7 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-VL50L-DM1_LTR-6SQD-T-VL35K8WDS
IES file |
3500 K | 80 CRI | 4268 lm | 88 | 48.7 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-VL50L-DM1_LTR-6SQD-T-VL35K8XWS
IES file |
3500 K | 80 CRI | 4038 lm | 83 | 48.7 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-VL55L-DM1_LTR-6SQD-T-VL35K8MDS
IES file |
3500 K | 80 CRI | 5585 lm | 104 | 53.9 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-VL55L-DM1_LTR-6SQD-T-VL35K8NRS
IES file |
3500 K | 80 CRI | 5975 lm | 111 | 53.9 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-VL55L-DM1_LTR-6SQD-T-VL35K8WDS
IES file |
3500 K | 80 CRI | 4734 lm | 88 | 53.9 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-VL55L-DM1_LTR-6SQD-T-VL35K8XWS
IES file |
3500 K | 80 CRI | 4478 lm | 84 | 53.9 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-VL60L-DM1_LTR-6SQD-T-VL35K8MDS
IES file |
3500 K | 80 CRI | 6221 lm | 103 | 60.68 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-VL60L-DM1_LTR-6SQD-T-VL35K8NRS
IES file |
3500 K | 80 CRI | 6656 lm | 110 | 60.68 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-VL60L-DM1_LTR-6SQD-T-VL35K8WDS
IES file |
3500 K | 80 CRI | 5273 lm | 87 | 60.68 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-VL60L-DM1_LTR-6SQD-T-VL35K8XWS
IES file |
3500 K | 80 CRI | 4987 lm | 83 | 60.68 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-XL70L-DM1_LTR-6SQD-T-XL35K8MDS
IES file |
3500 K | 80 CRI | 7254 lm | 101 | 72.1 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-XL70L-DM1_LTR-6SQD-T-XL35K8NRS
IES file |
3500 K | 80 CRI | 7760 lm | 108 | 72.1 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-XL70L-DM1_LTR-6SQD-T-XL35K8WDS
IES file |
3500 K | 80 CRI | 6147 lm | 86 | 72.1 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-XL70L-DM1_LTR-6SQD-T-XL35K8XWS
IES file |
3500 K | 80 CRI | 5815 lm | 81 | 72.1 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-XL80L-DM1_LTR-6SQD-T-XL35K8MDS
IES file |
3500 K | 80 CRI | 8162 lm | 97 | 84.3 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-XL80L-DM1_LTR-6SQD-T-XL35K8NRS
IES file |
3500 K | 80 CRI | 8732 lm | 104 | 84.3 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-XL80L-DM1_LTR-6SQD-T-XL35K8WDS
IES file |
3500 K | 80 CRI | 6917 lm | 83 | 84.3 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-XL80L-DM1_LTR-6SQD-T-XL35K8XWS
IES file |
3500 K | 80 CRI | 6543 lm | 78 | 84.3 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
LTR-6SQD-H-XL90L-DM1_LTR-6SQD-T-XL35K8MDS
IES file |
3500 K | 80 CRI | 9257 lm | 95 | 98.1 W | Medium, 43° FWHM, (0.7 SC) |
![]() |
LTR-6SQD-H-XL90L-DM1_LTR-6SQD-T-XL35K8NRS
IES file |
3500 K | 80 CRI | 9903 lm | 101 | 98.1 W | Narrow, 25° FWHM, (0.4 SC) |
![]() |
LTR-6SQD-H-XL90L-DM1_LTR-6SQD-T-XL35K8WDS
IES file |
3500 K | 80 CRI | 7845 lm | 80 | 98.1 W | Wide, 65° FWHM, (1.0 SC) |
![]() |
LTR-6SQD-H-XL90L-DM1_LTR-6SQD-T-XL35K8XWS
IES file |
3500 K | 80 CRI | 7421 lm | 76 | 98.1 W | Extra Wide, 69° FWHM, (1.1 SC) |
![]() |
Please wait, preparing to download your file.