- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LITEISTRY™ 6" Square Lensed Wall Wash
Item Added to Your Cart!
LITEISTRY™ 6" Square Lensed Wall Wash
by Prescolite
LITEISTRY™ 6" Square Lensed Wall Wash
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6" architectural LED lensed square wall wash delivering 600–4500 lm
- Provides smooth uniform vertical illumination
- 2700K–5000K, 80+ and 90+ CRI options
- Available for New Construction (non-IC), IC and Chicago Plenum applications
- Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTR-6SQD-H-HL35L-DM1_LTR-6SQW-T-HL35K8LWWS
IES file |
3500 K | 80 CRI | 3561 lm | 83 | 43 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-HL40L-DM1_LTR-6SQW-T-HL35K8LWWS
IES file |
3500 K | 80 CRI | 4070 lm | 79 | 51.6 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-HL45L-DM1_LTR-6SQW-T-HL35K8LWWS
IES file |
3500 K | 80 CRI | 4579 lm | 84 | 55.1 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-ML20L-DM1_LTR-6SQW-T-ML35K8LWWS
IES file |
3500 K | 80 CRI | 2035 lm | 91 | 22.543 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-ML25L-DM1_LTR-6SQW-T-ML35K8LWWS
IES file |
3500 K | 80 CRI | 2544 lm | 92 | 27.7 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-ML30L-DM1_LTR-6SQW-T-ML35K8LWWS
IES file |
3500 K | 80 CRI | 3053 lm | 89 | 34.33 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-SL06L-DM1_LTR-6SQW-T-SL35K8LWWS
IES file |
3500 K | 80 CRI | 611 lm | 79 | 7.8 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-SL10L-DM1_LTR-6SQW-T-SL35K8LWWS
IES file |
3500 K | 80 CRI | 1018 lm | 85 | 12 W | Lensed Wall Wash |
![]() |
LTR-6SQD-H-SL15L-DM1_LTR-6SQW-T-SL35K8LWWS
IES file |
3500 K | 80 CRI | 1526 lm | 82 | 18.7 W | Lensed Wall Wash |
![]() |
Please wait, preparing to download your file.