text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Shower Downlight

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 6” architectural LED square shower downlight delivering 600-4000 lumens
  • Non-conductive dead-front trim
  • Available with four regressed lens options
  • Suitable for wet locations, covered ceiling
  • IP65 rated (room side)
  • Anti-microbial finish, optional
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED
New Products Yes

Photometry (32)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTR-6SQD-H-HL35LDM1_LTR-6SQD-T-SHHL35K8-WTACL
3500 K 80 CRI 2689 lm 63 42.9 W Acrylic Clear
LTR-6SQD-H-HL35LDM1_LTR-6SQD-T-SHHL35K8-WTAML
3500 K 80 CRI 2698 lm 63 42.9 W Acrylic Micro-prism
LTR-6SQD-H-HL35LDM1_LTR-6SQD-T-SHHL35K8-WTGML
3500 K 80 CRI 2678 lm 62 42.9 W Tempered Glass Micro-prism
LTR-6SQD-H-HL35LDM1_LTR-6SQD-T-SHHL35K8-WTPML
3500 K 80 CRI 2580 lm 60 42.9 W Polycarbonate Micro-prism
LTR-6SQD-H-HL40LDM1_LTR-6SQD-T-SHHL35K8-WTACL
3500 K 80 CRI 3074 lm 60 51.5 W Acrylic Clear
LTR-6SQD-H-HL40LDM1_LTR-6SQD-T-SHHL35K8-WTAML
3500 K 80 CRI 3084 lm 60 51.5 W Acrylic Micro-prism
LTR-6SQD-H-HL40LDM1_LTR-6SQD-T-SHHL35K8-WTGML
3500 K 80 CRI 3061 lm 59 51.5 W Tempered Glass Micro-prism
LTR-6SQD-H-HL40LDM1_LTR-6SQD-T-SHHL35K8-WTPML
3500 K 80 CRI 2949 lm 57 51.5 W Polycarbonate Micro-prism
LTR-6SQD-H-ML20LDM1_LTR-6SQD-T-SHML35K8-WTACL
3500 K 80 CRI 1528 lm 70 22.0 W Acrylic Clear
LTR-6SQD-H-ML20LDM1_LTR-6SQD-T-SHML35K8-WTAML
3500 K 80 CRI 1533 lm 70 22.0 W Acrylic Micro-prism
LTR-6SQD-H-ML20LDM1_LTR-6SQD-T-SHML35K8-WTGML
3500 K 80 CRI 1522 lm 69 22.0 W Tempered Glass Micro-prism
LTR-6SQD-H-ML20LDM1_LTR-6SQD-T-SHML35K8-WTPML
3500 K 80 CRI 1466 lm 67 22.0 W Polycarbonate Micro-prism
LTR-6SQD-H-ML25LDM1_LTR-6SQD-T-SHML35K8-WTACL
3500 K 80 CRI 1857 lm 67 27.8 W Acrylic Clear
LTR-6SQD-H-ML25LDM1_LTR-6SQD-T-SHML35K8-WTAML
3500 K 80 CRI 1864 lm 67 27.8 W Acrylic Micro-prism
LTR-6SQD-H-ML25LDM1_LTR-6SQD-T-SHML35K8-WTGML
3500 K 80 CRI 1850 lm 67 27.8 W Tempered Glass Micro-prism
LTR-6SQD-H-ML25LDM1_LTR-6SQD-T-SHML35K8-WTPML
3500 K 80 CRI 1782 lm 64 27.8 W Polycarbonate Micro-prism
LTR-6SQD-H-ML30LDM1_LTR-6SQD-T-SHML35K8-WTACL
3500 K 80 CRI 2213 lm 64 34.6 W Acrylic Clear
LTR-6SQD-H-ML30LDM1_LTR-6SQD-T-SHML35K8-WTAML
3500 K 80 CRI 2221 lm 64 34.6 W Acrylic Micro-prism
LTR-6SQD-H-ML30LDM1_LTR-6SQD-T-SHML35K8-WTGML
3500 K 80 CRI 2205 lm 64 34.6 W Tempered Glass Micro-prism
LTR-6SQD-H-ML30LDM1_LTR-6SQD-T-SHML35K8-WTPML
3500 K 80 CRI 2124 lm 61 34.6 W Polycarbonate Micro-prism
LTR-6SQD-H-SL06LDM1_LTR-6SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 484 lm 62 7.8 W Acrylic Clear
LTR-6SQD-H-SL06LDM1_LTR-6SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 486 lm 62 7.8 W Acrylic Micro-prism
LTR-6SQD-H-SL06LDM1_LTR-6SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 482 lm 62 7.8 W Tempered Glass Micro-prism
LTR-6SQD-H-SL06LDM1_LTR-6SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 465 lm 60 7.8 W Polycarbonate Micro-prism
LTR-6SQD-H-SL10LDM1_LTR-6SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 774 lm 64 12.0 W Acrylic Clear
LTR-6SQD-H-SL10LDM1_LTR-6SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 776 lm 65 12.0 W Acrylic Micro-prism
LTR-6SQD-H-SL10LDM1_LTR-6SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 771 lm 64 12.0 W Tempered Glass Micro-prism
LTR-6SQD-H-SL10LDM1_LTR-6SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 742 lm 62 12.0 W Polycarbonate Micro-prism
LTR-6SQD-H-SL15LDM1_LTR-6SQD-T-SHSL35K8-WTACL
3500 K 80 CRI 1112 lm 60 18.6 W Acrylic Clear
LTR-6SQD-H-SL15LDM1_LTR-6SQD-T-SHSL35K8-WTAML
3500 K 80 CRI 1115 lm 60 18.6 W Acrylic Micro-prism
LTR-6SQD-H-SL15LDM1_LTR-6SQD-T-SHSL35K8-WTGML
3500 K 80 CRI 1107 lm 60 18.6 W Tempered Glass Micro-prism
LTR-6SQD-H-SL15LDM1_LTR-6SQD-T-SHSL35K8-WTPML
3500 K 80 CRI 1067 lm 57 18.6 W Polycarbonate Micro-prism