text.skipToContent text.skipToNavigation

LITEBOX® Edge-Lit Round Fixed CCT Direct J-Box Mount

By Prescolite 
By Prescolite
LiteBox® Edge-Lit is a low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility.
  • 4", 6", and 8" aperture, delivering 750-1750 lumens
  • Low surface profile of 1/2"
  • Quick snap installation with no housing required
  • Installs directly to most 3-1/2" and 4" J-Boxes
  • Fixed CCT (3000K or 3500K, 80+ CRI) options
  • Universal 120-277V, ideal for commercial applications
  • All models standard with 0-10V/Triac/ELV dimming
  • Long life L80 at 54,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture
  • 4 in
  • 6 in
  • 8 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
  • Multi-family residential
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
Dimming Protocol
  • 0-10V
  • Phase
Dimming Range
  • Dim to Off (0-10V)
  • 5% (TRIAC/ELV)
Light Source LED
Mounting Type Surface Mount

Resources and Downloads

Videos

LiteBox Edge-Lit Surface Mount Promotional Video

LiteBox Edge-Lit Surface Mount Installation Video

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSE-4RD-30K8
3000 K 80 CRI 783 lm 75 10.4 W Extra Wide
LBSE-4RD-35K8
3500 K 80 CRI 846 lm 81 10.4 W Extra Wide
LBSE-6RD-30K8
3000 K 80 CRI 1144 lm 89 12.89 W Extra Wide
LBSE-6RD-35K8
3500 K 80 CRI 1237 lm 96 12.89 W Extra Wide
LBSE-8RD-30K8
3000 K 80 CRI 1825 lm 91 19.95 W Extra Wide
LBSE-8RD-35K8
3500 K 80 CRI 1973 lm 99 19.95 W Extra Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSE-4RD-30K8-WH UPC 840141400662 Product Description LED, 4" Surface Downlight, Round, Direct J-Box Mt, 750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-4RD-35K8-WH UPC 840141400679 Product Description LED, 4" Surface Downlight, Round, Direct J-Box Mt, 750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-4RD-T-BBZ UPC 840141401201 Product Description Accessory, Decorative Color Trim, 4" Round, Brushed Oil Rubbed Bronze Check Inventory
Catalog Number LBSE-4RD-T-BL UPC 840141401140 Product Description Accessory, Decorative Color Trim, 4" Round, Black Check Inventory
Catalog Number LBSE-4RD-T-SVR UPC 840141401263 Product Description Accessory, Decorative Color Trim, 4" Round, Silver Check Inventory
Catalog Number LBSE-4RD-T-WH UPC 840141401089 Product Description Accessory, Decorative Color Trim, 4" Round, White Check Inventory
Catalog Number LBSE-6RD-30K8-WH UPC 840141400686 Product Description LED, 6" Surface Downlight, Round, Direct J-Box Mt, 1100 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6RD-35K8-WH UPC 840141400693 Product Description LED, 6" Surface Downlight, Round, Direct J-Box Mt, 1100 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6RD-T-BBZ UPC 840141401218 Product Description Accessory, Decorative Color Trim, 6" Round, Brushed Oil Rubbed Bronze Check Inventory
Catalog Number LBSE-6RD-T-BL UPC 840141401157 Product Description Accessory, Decorative Color Trim, 6" Round, Black Check Inventory
Catalog Number LBSE-6RD-T-SVR UPC 840141401270 Product Description Accessory, Decorative Color Trim, 6" Round, Silver Check Inventory
Catalog Number LBSE-6RD-T-WH UPC 840141401096 Product Description Accessory, Decorative Color Trim, 6" Round, White Check Inventory
Catalog Number LBSE-8RD-30K8-WH UPC 840141400709 Product Description LED, 8" Surface Downlight, Round, Direct J-Box Mt, 1750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8RD-35K8-WH UPC 840141400716 Product Description LED, 8" Surface Downlight, Round, Direct J-Box Mt, 1750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8RD-T-BBZ UPC 840141401225 Product Description Accessory, Decorative Color Trim, 8" Round, Brushed Oil Rubbed Bronze Check Inventory
Catalog Number LBSE-8RD-T-BL UPC 840141401164 Product Description Accessory, Decorative Color Trim, 8" Round, Black Check Inventory
Catalog Number LBSE-8RD-T-SVR UPC 840141401287 Product Description Accessory, Decorative Color Trim, 8" Round, Silver Check Inventory
Catalog Number LBSE-8RD-T-WH UPC 840141401102 Product Description Accessory, Decorative Color Trim, 8" Round, White Check Inventory