text.skipToContent text.skipToNavigation

LITEBOX® Edge-Lit Round Fixed CCT Downlight w/Remote J-Box

By Prescolite 
By Prescolite
LiteBox® Edge-Lit is a low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility.
  • 4", 6", and 8" aperature, delivering 750-1750 lumens
  • Low surface profile of 1/2"
  • Quick snap installation with no housing required
  • Remote Driver J-Box included
  • Fixed CCT (3000K or 3500K, 80+ CRI) options
  • Universal 120-277V, ideal for commercial applications
  • All models standard with 0-10V/Triac/ELV dimming
  • Long life L80 at 54,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture
  • 4 in
  • 6 in
  • 8 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
  • Multi-family residential
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
Dimming Protocol
  • 0-10V
  • Phase
Dimming Range
  • Dim to Off (0-10V)
  • 5% (TRIAC/ELV)
Light Source LED
Mounting Type Surface Mount

Resources and Downloads

Videos

LiteBox Edge-Lit Surface Mount Promotional Video

LiteBox Edge-Lit Surface Mount Installation Video

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSE-4RD-RM-30K8
3000 K 80 CRI 783 lm 75 10.4 W Extra Wide
LBSE-4RD-RM-35K8
3500 K 80 CRI 846 lm 81 10.4 W Extra Wide
LBSE-6RD-RM-30K8
3000 K 80 CRI 1144 lm 89 12.89 W Extra Wide
LBSE-6RD-RM-35K8
3500 K 80 CRI 1237 lm 96 12.89 W Extra Wide
LBSE-8RD-RM-30K8
3000 K 80 CRI 1825 lm 91 19.95 W Extra Wide
LBSE-8RD-RM-35K8
3500 K 80 CRI 1973 lm 99 19.95 W Extra Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSE-4RD-EM-BL UPC 840141401621 Product Description Accessory, 4" Round, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-4RD-EM-WH UPC 840141401027 Product Description Accessory, 4" Round, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-4RD-RM-30K8-WH UPC 840141400846 Product Description LED, 4" Surface Downlight, Round, Remote Mt, 750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-4RD-RM-35K8-WH UPC 840141400853 Product Description LED, 4" Surface Downlight, Round, Remote Mt, 750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6RD-EM-BL UPC 840141401638 Product Description Accessory, 6" Round, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-6RD-EM-WH UPC 840141401034 Product Description Accessory, 6" Round, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-6RD-RM-30K8-WH UPC 840141400860 Product Description LED, 6" Surface Downlight, Round, Remote Mt, 1100 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6RD-RM-35K8-WH UPC 840141400877 Product Description LED, 6" Surface Downlight, Round, Remote Mt, 1100 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8RD-EM-BL UPC 840141401645 Product Description Accessory, 8" Round, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-8RD-EM-WH UPC 840141401041 Product Description Accessory, 8" Round, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-8RD-RM-30K8-WH UPC 840141400884 Product Description LED, 8" Surface Downlight, Round, Remote Mt, 1750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8RD-RM-35K8-WH UPC 840141400891 Product Description LED, 8" Surface Downlight, Round, Remote Mt, 1750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSES-C-12 UPC 840141401348 Product Description Accessory, Extension Cable for LBSE/LBSES Remote Mount, 12"
Catalog Number LBSES-C-24 UPC 840141401362 Product Description Accessory, Extension Cable for LBSE/LBSES Remote Mount, 24" Check Inventory
Catalog Number LBSES-C-24-EM UPC 840141401690 Product Description Accessory, Extension Cable for EM, 24" Check Inventory