text.skipToContent text.skipToNavigation

LITEBOX® Edge-Lit Square Fixed CCT Downlight w/Remote J-Box

By Prescolite 
By Prescolite
LiteBox® Edge-Lit is a low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility.
  • 4", 6", and 8" aperture, delivering 750-1750 lumens
  • Low surface profile of 1/2"
  • Quick snap installation with no housing required
  • Remote Driver J-Box included
  • Fixed CCT (3000K or 3500K, 80+ CRI) options
  • Universal 120-277V, ideal for commercial applications
  • All models standard with 0-10V/Triac/ELV dimming
  • Long life L80 at 54,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture
  • 4 in
  • 6 in
  • 8 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
  • Multi-family residential
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
Dimming Protocol
  • 0-10V
  • Phase
Dimming Range
  • Dim to Off (0-10V)
  • 5% (TRIAC/ELV)
Light Source LED
Mounting Type Surface Mount

Resources and Downloads

Videos

LiteBox Edge-Lit Surface Mount Promotional Video

LiteBox Edge-Lit Surface Mount Installation Video

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSE-4SQD-RM-30K8
3000 K 80 CRI 753 lm 75 10.1 W Extra Wide
LBSE-4SQD-RM-35K8
3500 K 80 CRI 813 lm 81 10.1 W Extra Wide
LBSE-6SQD-RM-30K8
3000 K 80 CRI 1048 lm 81 12.97 W Extra Wide
LBSE-6SQD-RM-35K8
3500 K 80 CRI 1133 lm 87 12.97 W Extra Wide
LBSE-8SQD-RM-30K8
3000 K 80 CRI 1669 lm 83 20 W Extra Wide
LBSE-8SQD-RM-35K8
3500 K 80 CRI 1804 lm 90 20 W Extra Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSE-4SQD-EM-BL UPC 840141401669 Product Description Accessory, 4" Square, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-4SQD-EM-WH UPC 840141401058 Product Description Accessory, 4" Square, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-4SQD-RM-30K8-WH UPC 840141400938 Product Description LED, 4" Surface Downlight, Square, Remote Mt, 750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-4SQD-RM-35K8-WH UPC 840141400945 Product Description LED, 4" Surface Downlight, Square, Remote Mt, 750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6SQD-EM-BL UPC 840141401676 Product Description Accessory, 6" Square, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-6SQD-EM-WH UPC 840141401065 Product Description Accessory, 6" Square, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-6SQD-RM-30K8-WH UPC 840141400952 Product Description LED, 6" Surface Downlight, Square, Remote Mt, 1100 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-6SQD-RM-35K8-WH UPC 840141400969 Product Description LED, 6" Surface Downlight, Square, Remote Mt, 1100 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8SQD-EM-BL UPC 840141401683 Product Description Accessory, 8" Square, EM Emergency Battery Pack with integral test switch and indicator light, Black Check Inventory
Catalog Number LBSE-8SQD-EM-WH UPC 840141401072 Product Description Accessory, 8" Square, EM Emergency Battery Pack with integral test switch and indicator light, White Check Inventory
Catalog Number LBSE-8SQD-RM-30K8-WH UPC 840141400976 Product Description LED, 8" Surface Downlight, Square, Remote Mt, 1750 LMS, 80+ CRI, 3000K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSE-8SQD-RM-35K8-WH UPC 840141400983 Product Description LED, 8" Surface Downlight, Square, Remote Mt, 1750 LMS, 80+ CRI, 3500K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory