text.skipToContent text.skipToNavigation

LITEBOX® Edge-Lit Square Switchable CCT Downlight w/Remote J-Box

By Prescolite 
By Prescolite
LiteBox® Edge-Lit is a low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility.
  • 4", 6", and 8" aperture, delivering 750-1750 lumens
  • Low surface profile of 1/2"
  • Quick snap installation with no housing required
  • Remote Driver J-Box included
  • CCT Switchable (2700K/3000K/3500K/4000K, 90+ CRI)
  • Universal 120-277V, ideal for commercial applications
  • All models standard with 0-10V/Triac/ELV dimming
  • Long life L80 at 54,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture
  • 4 in
  • 6 in
  • 8 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
  • Multi-family residential
Color White
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V
  • Phase
Dimming Range
  • Dim to Off (0-10V)
  • 5% (TRIAC/ELV)
Light Source LED
Mounting Type Surface Mount
SwitchableTechnology Switchable CCT

Resources and Downloads

Videos

LiteBox Edge-Lit Surface Mount Promotional Video

LiteBox Edge-Lit Surface Mount Installation Video

Photometry (3)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LBSES-4SQD-RM-CS9_30K
3000 K 90 CRI 757 lm 76 10 W Extra Wide
LBSES-6SQD-RM-CS9_30K
3000 K 90 CRI 1076 lm 83 13 W Extra Wide
LBSES-8SQD-RM-CS9_30K
3000 K 90 CRI 1770 lm 89 20 W Extra Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBSES-4SQD-RM-CS9-WH UPC 840141400990 Product Description LED, 4" Surface Downlight, Square, Remote Mt, 750 LMS, 90+ CRI, 27/30/35/40K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSES-6SQD-RM-CS9-WH UPC 840141401003 Product Description LED, 6" Surface Downlight, Square, Remote Mt, 1100 LMS, 90+ CRI, 27/30/35/40K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory
Catalog Number LBSES-8SQD-RM-CS9-WH UPC 840141401010 Product Description LED, 8" Surface Downlight, Square, Remote Mt, 1750 LMS, 90+ CRI, 27/30/35/40K, 0-10V/Triac/ELV Dimming Driver, 120-277V, White Check Inventory