text.skipToContent text.skipToNavigation

LITEBOX Family header image

LITEBOX Disk button
LITEBOX Edge-Lit button
LITEBOX A-Series button
LITEBOX Click Arrow

Click To View Products

LITEBOX disk surface mount

LiteBox® Disk is a surface mount downlight that can be installed onto most standard J-boxes or retrofitted onto existing 4”, 5”, or 6” recessed housings with optional accessory. Available in 4” and 6” nominal apertures with 700 or 1000 delivered lumens.

LITEBOX disk surface mount image
tradeselect bar tradeselect graphic Disk example images J-Box mount and Remodel

LITEBOX logo divider

LiteBox® Edge-Lit is a low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility. The family is available in 4”, 6” or 8” round or square apertures with 750-1750 delivered lumen range.

Appearance section
Appearance section

LITEBOX a-series recessed

LiteBox® A-Series consists of efficient, easy-to-install downlight trims that can be used as a retrofit for existing recessed incandescent housings or as a new construction fixture in a dedicated LED housing. Available in 4” or 6” apertures delivering 700 or 1000 lumens.

LITEBOX a-series recessed image
tradeselect bar tradeselect graphic A-Series example images Incandescent and Dedicated LED

Resources and Downloads

Videos

LiteBox Edge-Lit Surface Mount Promotional Video