- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LiteFrame® 2.0 4" Round Downlight
Item Added to Your Cart!
LiteFrame® 2.0 4" Round Downlight
By Prescolite
LiteFrame® 2.0 4" Round Downlight
By Prescolite
LiteFrame® 2.0 family balances the right solutions and performance while making it simple to select and flexible to use.
- 4" LED round downlight delivering 1000-6000 lumens
- Direct Install from below ceiling for New Construction or Remodel applications
- Optional housing accessories available
- 5 beam distributions
- 2700K-5000K, 80+ and 90+ CRI options
- Dimming protocols include 0-10V, Triac/ELV, DALI, DMX, Lutron 2-Wire Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 50,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 4 in |
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Dimming Range |
|
Housing Type | Remodel/Retrofit |
Light Source | LED |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Videos
LiteFrame 2.0 Installation Video
LiteFrame 2.0 Promotional Video
Please wait, preparing to download your file.
Photometry (134)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LFR-4RD-M-10L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 932 lm | 123 | 7.6 W | Medium, Clear Lens | |
LFR-4RD-M-10L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 997 lm | 131 | 7.6 W | Medium | |
LFR-4RD-M-10L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 930 lm | 122 | 7.6 W | Medium, SFL4 Lens | |
LFR-4RD-M-10L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 963 lm | 127 | 7.6 W | Narrow, Clear Lens | |
LFR-4RD-M-10L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1023 lm | 135 | 7.6 W | Narrow | |
LFR-4RD-M-10L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 965 lm | 127 | 7.6 W | Narrow, SFL4 Lens | |
LFR-4RD-M-10L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 937 lm | 123 | 7.6 W | Very Narrow, Clear Lens | |
LFR-4RD-M-10L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 979 lm | 129 | 7.6 W | Very Narrow | |
LFR-4RD-M-10L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 935 lm | 123 | 7.6 W | Wide, Clear Lens | |
LFR-4RD-M-10L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 995 lm | 131 | 7.6 W | Wide | |
LFR-4RD-M-10L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 937 lm | 123 | 7.6 W | Wide, SFL4 Lens | |
LFR-4RD-M-10L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 903 lm | 119 | 7.6 W | Extra Wide, Clear Lens | |
LFR-4RD-M-10L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 947 lm | 125 | 7.6 W | Extra Wide | |
LFR-4RD-M-10L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 906 lm | 119 | 7.6 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-10L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 784 lm | 103 | 7.6 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-15L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1399 lm | 119 | 11.8 W | Medium, Clear Lens | |
LFR-4RD-M-15L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1498 lm | 127 | 11.8 W | Medium | |
LFR-4RD-M-15L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1396 lm | 118 | 11.8 W | Medium, SFL4 Lens | |
LFR-4RD-M-15L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1446 lm | 123 | 11.8 W | Narrow, Clear Lens | |
LFR-4RD-M-15L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1536 lm | 130 | 11.8 W | Narrow | |
LFR-4RD-M-15L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1449 lm | 123 | 11.8 W | Narrow, SFL4 Lens | |
LFR-4RD-M-15L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 1408 lm | 119 | 11.8 W | Very Narrow, Clear Lens | |
LFR-4RD-M-15L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 1471 lm | 125 | 11.8 W | Very Narrow | |
LFR-4RD-M-15L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1404 lm | 119 | 11.8 W | Wide, Clear Lens | |
LFR-4RD-M-15L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1494 lm | 127 | 11.8 W | Wide | |
LFR-4RD-M-15L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1407 lm | 119 | 11.8 W | Wide, SFL4 Lens | |
LFR-4RD-M-15L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 1356 lm | 115 | 11.8 W | Extra Wide, Clear Lens | |
LFR-4RD-M-15L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 1422 lm | 121 | 11.8 W | Extra Wide | |
LFR-4RD-M-15L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 1360 lm | 115 | 11.8 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-15L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 1177 lm | 100 | 11.8 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-20L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1805 lm | 119 | 15.2 W | Medium, Clear Lens | |
LFR-4RD-M-20L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1933 lm | 127 | 15.3 W | Medium | |
LFR-4RD-M-20L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1802 lm | 118 | 15.2 W | Medium, SFL4 Lens | |
LFR-4RD-M-20L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1866 lm | 123 | 15.2 W | Narrow, Clear Lens | |
LFR-4RD-M-20L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1982 lm | 130 | 15.3 W | Narrow | |
LFR-4RD-M-20L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1869 lm | 123 | 15.2 W | Narrow, SFL4 Lens | |
LFR-4RD-M-20L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 1816 lm | 119 | 15.2 W | Very Narrow, Clear Lens | |
LFR-4RD-M-20L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 1898 lm | 124 | 15 W | Very Narrow | |
LFR-4RD-M-20L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 1812 lm | 119 | 15.2 W | Wide, Clear Lens | |
LFR-4RD-M-20L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 1928 lm | 126 | 15.3 W | Wide | |
LFR-4RD-M-20L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 1816 lm | 119 | 15.2 W | Wide, SFL4 Lens | |
LFR-4RD-M-20L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 1750 lm | 115 | 15.2 W | Extra Wide, Clear Lens | |
LFR-4RD-M-20L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 1755 lm | 115 | 15.2 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-20L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 1519 lm | 100 | 15.2 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-25L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2345 lm | 112 | 20.9 W | Medium, Clear Lens | |
LFR-4RD-M-25L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 2510 lm | 120 | 20.9 W | Medium | |
LFR-4RD-M-25L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2340 lm | 112 | 20.9 W | Medium, SFL4 Lens | |
LFR-4RD-M-25L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2423 lm | 116 | 20.9 W | Narrow, Clear Lens | |
LFR-4RD-M-25L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 2574 lm | 123 | 20.9 W | Narrow | |
LFR-4RD-M-25L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2428 lm | 116 | 20.9 W | Narrow, SFL4 Lens | |
LFR-4RD-M-25L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 2359 lm | 113 | 20.9 W | Very Narrow, Clear Lens | |
LFR-4RD-M-25L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 2465 lm | 118 | 20.9 W | Very Narrow | |
LFR-4RD-M-25L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2353 lm | 113 | 20.9 W | Wide, Clear Lens | |
LFR-4RD-M-25L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 2504 lm | 120 | 20.9 W | Wide | |
LFR-4RD-M-25L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2358 lm | 113 | 20.9 W | Wide, SFL4 Lens | |
LFR-4RD-M-25L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 2273 lm | 109 | 20.9 W | Extra Wide, Clear Lens | |
LFR-4RD-M-25L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 2384 lm | 114 | 20.9 W | Extra Wide | |
LFR-4RD-M-25L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 2279 lm | 109 | 20.9 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-25L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 1972 lm | 94 | 20.9 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-30L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2745 lm | 107 | 26 W | Medium, Clear Lens | |
LFR-4RD-M-30L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 2992 lm | 115 | 26 W | Medium | |
LFR-4RD-M-30L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2790 lm | 107 | 26 W | Medium, SFL4 Lens | |
LFR-4RD-M-30L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2889 lm | 111 | 26 W | Narrow, Clear Lens | |
LFR-4RD-M-30L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 3068 lm | 118 | 26 W | Narrow | |
LFR-4RD-M-30L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2894 lm | 111 | 26 W | Narrow, SFL4 Lens | |
LFR-4RD-M-30L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 2812 lm | 108 | 26 W | Very Narrow, Clear Lens | |
LFR-4RD-M-30L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 2938 lm | 113 | 26 W | Very Narrow | |
LFR-4RD-M-30L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 2805 lm | 108 | 26 W | Wide, Clear Lens | |
LFR-4RD-M-30L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 2985 lm | 115 | 26 W | Wide | |
LFR-4RD-M-30L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 2811 lm | 108 | 26 W | Wide, SFL4 Lens | |
LFR-4RD-M-30L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 2709 lm | 104 | 26 W | Extra Wide, Clear Lens | |
LFR-4RD-M-30L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 2842 lm | 109 | 26 W | Extra Wide | |
LFR-4RD-M-30L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 2717 lm | 104 | 26 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-30L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 2351 lm | 90 | 26 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-35L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3397 lm | 116 | 29.4 W | Medium, Clear Lens | |
LFR-4RD-M-35L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 3637 lm | 124 | 29.4 W | Medium | |
LFR-4RD-M-35L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3391 lm | 115 | 29.4 W | Medium, SFL4 Lens | |
LFR-4RD-M-35L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3511 lm | 119 | 29.4 W | Narrow, Clear Lens | |
LFR-4RD-M-35L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 3729 lm | 127 | 29.4 W | Narrow | |
LFR-4RD-M-35L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3518 lm | 120 | 29.4 W | Narrow, SFL4 Lens | |
LFR-4RD-M-35L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 3418 lm | 116 | 29.4 W | Very Narrow, Clear Lens | |
LFR-4RD-M-35L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 3571 lm | 121 | 29.4 W | Very Narrow | |
LFR-4RD-M-35L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3410 lm | 116 | 29.4 W | Wide, Clear Lens | |
LFR-4RD-M-35L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 3628 lm | 123 | 29.4 W | Wide | |
LFR-4RD-M-35L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3417 lm | 116 | 29.4 W | Wide, SFL4 Lens | |
LFR-4RD-M-35L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 3293 lm | 112 | 29.4 W | Extra Wide, Clear Lens | |
LFR-4RD-M-35L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 3454 lm | 117 | 29.4 W | Extra Wide | |
LFR-4RD-M-35L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 3302 lm | 112 | 29.4 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-35L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 2857 lm | 97 | 29.4 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-40L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3787 lm | 115 | 32.9 W | Medium, Clear Lens | |
LFR-4RD-M-40L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 4055 lm | 123 | 32.9 W | Medium | |
LFR-4RD-M-40L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3781 lm | 115 | 32.9 W | Medium, SFL4 Lens | |
LFR-4RD-M-40L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3915 lm | 119 | 32.9 W | Narrow, Clear Lens | |
LFR-4RD-M-40L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 4157 lm | 126 | 32.9 W | Narrow | |
LFR-4RD-M-40L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3922 lm | 119 | 32.9 W | Narrow, SFL4 Lens | |
LFR-4RD-M-40L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 3811 lm | 116 | 32.9 W | Very Narrow, Clear Lens | |
LFR-4RD-M-40L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 3982 lm | 121 | 32.9 W | Very Narrow | |
LFR-4RD-M-40L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 3802 lm | 116 | 32.9 W | Wide, Clear Lens | |
LFR-4RD-M-40L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 4045 lm | 123 | 32.9 W | Wide | |
LFR-4RD-M-40L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 3810 lm | 116 | 32.9 W | Wide, SFL4 Lens | |
LFR-4RD-M-40L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 3672 lm | 112 | 32.9 W | Extra Wide, Clear Lens | |
LFR-4RD-M-40L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 3851 lm | 117 | 32.9 W | Extra Wide | |
LFR-4RD-M-40L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 3682 lm | 112 | 32.9 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-40L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 3186 lm | 97 | 32.9 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-50L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 4608 lm | 110 | 42 W | Medium, Clear Lens | |
LFR-4RD-M-50L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 4933 lm | 117 | 42 W | Medium | |
LFR-4RD-M-50L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 4600 lm | 110 | 42 W | Medium, SFL4 Lens | |
LFR-4RD-M-50L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 4763 lm | 113 | 42 W | Narrow, Clear Lens | |
LFR-4RD-M-50L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 5058 lm | 120 | 42 W | Narrow | |
LFR-4RD-M-50L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 4771 lm | 114 | 42 W | Narrow, SFL4 Lens | |
LFR-4RD-M-50L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 4636 lm | 110 | 42 W | Very Narrow, Clear Lens | |
LFR-4RD-M-50L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 4844 lm | 115 | 42 W | Very Narrow | |
LFR-4RD-M-50L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 4625 lm | 110 | 42 W | Wide, Clear Lens | |
LFR-4RD-M-50L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 4921 lm | 117 | 42 W | Wide | |
LFR-4RD-M-50L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 4635 lm | 110 | 42 W | Wide, SFL4 Lens | |
LFR-4RD-M-50L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 4467 lm | 106 | 42 W | Extra Wide, Clear Lens | |
LFR-4RD-M-50L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 4684 lm | 112 | 42 W | Extra Wide | |
LFR-4RD-M-50L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 4479 lm | 107 | 42 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-50L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 3876 lm | 92 | 42 W | Extra Wide, WAL4 Lens | |
LFR-4RD-M-60L35K8MD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 5496 lm | 103 | 53.4 W | Medium, Clear Lens | |
LFR-4RD-M-60L35K8MD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 5884 lm | 110 | 53.4 W | Medium | |
LFR-4RD-M-60L35K8MD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 5487 lm | 103 | 53.4 W | Medium, SFL4 Lens | |
LFR-4RD-M-60L35K8NR-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 5681 lm | 106 | 53.4 W | Narrow, Clear Lens | |
LFR-4RD-M-60L35K8NR-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 6033 lm | 113 | 53.4 W | Narrow | |
LFR-4RD-M-60L35K8NR-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 5692 lm | 107 | 53.4 W | Narrow, SFL4 Lens | |
LFR-4RD-M-60L35K8VNR-DM1_LFR-4RD-T-VNR-CL-S
|
3500 K | 80 CRI | 5530 lm | 104 | 53.4 W | Very Narrow, Clear Lens | |
LFR-4RD-M-60L35K8VNR-DM1_LFR-4RD-T-VNR-S
|
3500 K | 80 CRI | 5778 lm | 108 | 53.4 W | Very Narrow | |
LFR-4RD-M-60L35K8WD-DM1_LFR-4RD-T-CL-S
|
3500 K | 80 CRI | 5517 lm | 103 | 53.4 W | Wide, Clear Lens | |
LFR-4RD-M-60L35K8WD-DM1_LFR-4RD-T-S
|
3500 K | 80 CRI | 5870 lm | 110 | 53.4 W | Wide | |
LFR-4RD-M-60L35K8WD-DM1_LFR-4RD-T-S_SFL4
|
3500 K | 80 CRI | 5528 lm | 104 | 53.4 W | Wide, SFL4 Lens | |
LFR-4RD-M-60L35K8XW-DM1_LFR-4RD-T-CL-SS
|
3500 K | 80 CRI | 5328 lm | 100 | 53.4 W | Extra Wide, Clear Lens | |
LFR-4RD-M-60L35K8XW-DM1_LFR-4RD-T-SS
|
3500 K | 80 CRI | 5588 lm | 105 | 53.4 W | Extra Wide | |
LFR-4RD-M-60L35K8XW-DM1_LFR-4RD-T-SS_SFL4
|
3500 K | 80 CRI | 5343 lm | 100 | 53.4 W | Extra Wide, SFL4 Lens | |
LFR-4RD-M-60L35K8XW-DM1_LFR-4RD-T-SS_WAL4
|
3500 K | 80 CRI | 4623 lm | 87 | 53.4 W | Extra Wide, WAL4 Lens |
Please wait, preparing to download your file.