text.skipToContent text.skipToNavigation

LiteFrame® 2.0 4" Round Lensed Wall Wash

By Prescolite 
By Prescolite
LiteFrame® 2.0 family balances the right solutions and performance while making it simple to select and flexible to use.
  • 4" LED round lensed wall wash delivering 1000-6000 lumens
  • Direct Install from below ceiling for New Construction or Remodel applications
  • Optional housing accessories available
  • Provides smooth, uniform illumination
  • 2700K-5000K, 80+ and 90+ CRI options
  • Dimming protocols include 0-10V, Triac/ELV, DALI, DMX, Lutron 2-Wire Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 50,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Room
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol
  • 0-10V
  • Triac
  • ELV
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Dimming Range
  • 1%
  • <1%
  • <0.1%
Housing Type Remodel/Retrofit
Light Source LED

Resources and Downloads

Videos

LiteFrame 2.0 Installation Video

LiteFrame 2.0 Promotional Video

Photometry (9)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LFR-4RW-M-10L35K8LWW-DM1_LFR-4RW-T-LWW-S
3500 K 80 CRI 821 lm 108 7.6 W Lensed Wall Wash
LFR-4RW-M-15L35K8LWW-DM1 _LFR-4RW-T-LWW-S
3500 K 80 CRI 1233 lm 104 11.8 W Lensed Wall Wash
LFR-4RW-M-20L35K8LWW-DM1_LFR-4RW-T-LWW-S
3500 K 80 CRI 1591 lm 104 15.3 W Lensed Wall Wash
LFR-4RW-M-25L35K8LWW-DM1 _LFR-4RW-T-LWW-S
3500 K 80 CRI 2066 lm 99 20.9 W Lensed Wall Wash
LFR-4RW-M-30L35K8LWW-DM1_LFR-4RW-T-LWW-S
3500 K 80 CRI 2463 lm 95 26 W Lensed Wall Wash
LFR-4RW-M-35L35K8LWW-DM1_LFR-4RW-T-LWW-S
3500 K 80 CRI 2994 lm 102 29.4 W Lensed Wall Wash
LFR-4RW-M-40L35K8LWW-DM1 _LFR-4RW-T-LWW-S
3500 K 80 CRI 3338 lm 101 32.9 W Lensed Wall Wash
LFR-4RW-M-50L35K8LWW-DM1_LFR-4RW-T-LWW-S
3500 K 80 CRI 4061 lm 97 42 W Lensed Wall Wash
LFR-4RW-M-60L35K8LWW-DM1 _LFR-4RW-T-LWW-S
3500 K 80 CRI 4844 lm 91 53.4 W Lensed Wall Wash