text.skipToContent text.skipToNavigation

LiteFrame® 2.0 4" Round Shallow Downlight

By Prescolite 
By Prescolite
LiteFrame® 2.0 family balances the right solutions and performance while making it simple to select and flexible to use.
  • 4" LED round shallow downlight delivering 1000-3000 lumens
  • Direct Install from below ceiling for New Construction or Remodel applications
  • Optional housing accessories available
  • 4 beam distributions
  • 2700K-5000K, 80+ and 90+ CRI options
  • Dimming protocols include 0-10V, Triac/ELV, DALI, DMX, Lutron 2-Wire Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 50,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Room
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol
  • 0-10V
  • Triac
  • ELV
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Dimming Range
  • 1%
  • <1%
  • <0.1%
Housing Type Remodel/Retrofit
Light Source LED

Resources and Downloads

Videos

LiteFrame 2.0 Installation Video

LiteFrame 2.0 Promotional Video

Photometry (20)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LFR-4RDS-M-10L35K8MD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 916 lm 120 7.6 W Medium
LFR-4RDS-M-10L35K8NR-DM1_LFR-4RDS-T-S
3500 K 80 CRI 949 lm 125 7.6 W Narrow
LFR-4RDS-M-10L35K8VNR-DM1_LFR-4RDS-T-VNR-S
3500 K 80 CRI 954 lm 126 7.6 W Very Narrow
LFR-4RDS-M-10L35K8WD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 987 lm 129 7.6 W Wide
LFR-4RDS-M-15L35K8MD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1414 lm 115 12.3 W Medium
LFR-4RDS-M-15L35K8NR-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1465 lm 119 12.3 W Narrow
LFR-4RDS-M-15L35K8VNR-DM1_LFR-4RDS-T-VNR-S
3500 K 80 CRI 1474 lm 120 12.3 W Very Narrow
LFR-4RDS-M-15L35K8WD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1524 lm 124 12.3 W Wide
LFR-4RDS-M-20L35K8MD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1842 lm 112 16.4 W Medium
LFR-4RDS-M-20L35K8NR-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1910 lm 116 16.4 W Narrow
LFR-4RDS-M-20L35K8VNR-DM1_LFR-4RDS-T-VNR-S
3500 K 80 CRI 1921 lm 117 16.4 W Very Narrow
LFR-4RDS-M-20L35K8WD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 1986 lm 121 16.4 W Wide
LFR-4RDS-M-25L35K8MD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 2409 lm 104 23.1 W Medium
LFR-4RDS-M-25L35K8NR-DM1_LFR-4RDS-T-S
3500 K 80 CRI 2497 lm 108 23.1 W Narrow
LFR-4RDS-M-25L35K8VNR-DM1_LFR-4RDS-T-VNR-S
3500 K 80 CRI 2511 lm 109 23.1 W Very Narrow
LFR-4RDS-M-25L35K8WD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 2597 lm 112 23.1 W Wide
LFR-4RDS-M-30L35K8MD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 2831 lm 97 29.1 W Medium
LFR-4RDS-M-30L35K8NR-DM1_LFR-4RDS-T-S
3500 K 80 CRI 2935 lm 101 29.1 W Narrow
LFR-4RDS-M-30L35K8VNR-DM1_LFR-4RDS-T-VNR-S
3500 K 80 CRI 2951 lm 101 29.1 W Very Narrow
LFR-4RDS-M-30L35K8WD-DM1_LFR-4RDS-T-S
3500 K 80 CRI 3052 lm 105 29.1 W Wide