- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LiteFrame® 2.0 6" Round Downlight
Item Added to Your Cart!
LiteFrame® 2.0 6" Round Downlight
By Prescolite
LiteFrame® 2.0 6" Round Downlight
By Prescolite
LiteFrame® 2.0 family balances the right solutions and performance while making it simple to select and flexible to use.
- 6" LED round downlight delivering 1000-8000 lumens
- Direct Install from below ceiling for New Construction or Remodel applications
- Optional housing accessories available
- 5 beam distributions
- 2700K-5000K, 80+ and 90+ CRI options
- Dimming protocols include 0-10V, Triac/ELV, DALI, DMX, Lutron 2-Wire Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 50,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Dimming Range |
|
Housing Type | Remodel/Retrofit |
Light Source | LED |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Videos
LiteFrame 2.0 Installation Video
LiteFrame 2.0 Promotional Video
Please wait, preparing to download your file.
Photometry (164)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LFR-6RD-M-10L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 985 lm | 135 | 7.3 W | Medium, Clear Lens | |
LFR-6RD-M-10L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1022 lm | 140 | 7.3 W | Medium | |
LFR-6RD-M-10L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 982 lm | 135 | 7.3 W | Medium, SFL6 Lens | |
LFR-6RD-M-10L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1002 lm | 137 | 7.3 W | Narrow, Clear Lens | |
LFR-6RD-M-10L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1042 lm | 143 | 7.3 W | Narrow | |
LFR-6RD-M-10L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 999 lm | 137 | 7.3 W | Narrow, SFL6 Lens | |
LFR-6RD-M-10L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 971 lm | 133 | 7.3 W | Very Narrow, Clear Lens | |
LFR-6RD-M-10L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 1014 lm | 139 | 7.3 W | Very Narrow | |
LFR-6RD-M-10L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 936 lm | 128 | 7.3 W | Wide, Clear Lens | |
LFR-6RD-M-10L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 967 lm | 132 | 7.3 W | Wide | |
LFR-6RD-M-10L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 929 lm | 127 | 7.3 W | Wide, SFL6 Lens | |
LFR-6RD-M-10L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 978 lm | 134 | 7.3 W | Extra Wide, Clear Lens | |
LFR-6RD-M-10L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 1010 lm | 138 | 7.3 W | Extra Wide | |
LFR-6RD-M-10L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 978 lm | 134 | 7.3 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-10L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 879 lm | 120 | 7.3 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-15L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1515 lm | 133 | 11.4 W | Medium, Clear Lens | |
LFR-6RD-M-15L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1572 lm | 138 | 11.4 W | Medium | |
LFR-6RD-M-15L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1510 lm | 132 | 11.4 W | Medium, SFL6 Lens | |
LFR-6RD-M-15L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1541 lm | 135 | 11.4 W | Narrow, Clear Lens | |
LFR-6RD-M-15L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1602 lm | 141 | 11.4 W | Narrow | |
LFR-6RD-M-15L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1537 lm | 135 | 11.4 W | Narrow, SFL6 Lens | |
LFR-6RD-M-15L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 1493 lm | 131 | 11.4 W | Very Narrow, Clear Lens | |
LFR-6RD-M-15L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 1559 lm | 137 | 11.4 W | Very Narrow | |
LFR-6RD-M-15L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1439 lm | 126 | 11.4 W | Wide, Clear Lens | |
LFR-6RD-M-15L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1487 lm | 131 | 11.4 W | Wide | |
LFR-6RD-M-15L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1428 lm | 125 | 11.4 W | Wide, SFL6 Lens | |
LFR-6RD-M-15L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 1504 lm | 132 | 11.4 W | Extra Wide, Clear Lens | |
LFR-6RD-M-15L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 1553 lm | 136 | 11.4 W | Extra Wide | |
LFR-6RD-M-15L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 1504 lm | 132 | 11.4 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-15L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 1351 lm | 119 | 11.4 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-20L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1951 lm | 134 | 14.6 W | Medium, Clear Lens | |
LFR-6RD-M-20L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 2024 lm | 139 | 14.6 W | Medium | |
LFR-6RD-M-20L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1945 lm | 134 | 14.5 W | Medium, SFL6 Lens | |
LFR-6RD-M-20L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1984 lm | 136 | 14.6 W | Narrow, Clear Lens | |
LFR-6RD-M-20L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 2063 lm | 141 | 14.6 W | Narrow | |
LFR-6RD-M-20L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1979 lm | 136 | 14.5 W | Narrow, SFL6 Lens | |
LFR-6RD-M-20L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 1923 lm | 132 | 14.5 W | Very Narrow, Clear Lens | |
LFR-6RD-M-20L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 2008 lm | 138 | 14.5 W | Very Narrow | |
LFR-6RD-M-20L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 1853 lm | 127 | 14.6 W | Wide, Clear Lens | |
LFR-6RD-M-20L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 1915 lm | 131 | 14.6 W | Wide | |
LFR-6RD-M-20L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 1839 lm | 126 | 14.5 W | Wide, SFL6 Lens | |
LFR-6RD-M-20L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 1937 lm | 133 | 14.6 W | Extra Wide, Clear Lens | |
LFR-6RD-M-20L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 2000 lm | 138 | 14.6 W | Extra Wide | |
LFR-6RD-M-20L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 1937 lm | 133 | 14.6 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-20L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 1740 lm | 119 | 14.6 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-25L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 2569 lm | 132 | 19.5 W | Medium, Clear Lens | |
LFR-6RD-M-25L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 2666 lm | 137 | 19.5 W | Medium | |
LFR-6RD-M-25L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 2561 lm | 131 | 19.5 W | Medium, SFL6 Lens | |
LFR-6RD-M-25L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 2614 lm | 134 | 19.5 W | Narrow, Clear Lens | |
LFR-6RD-M-25L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 2717 lm | 139 | 19.5 W | Narrow | |
LFR-6RD-M-25L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 2606 lm | 134 | 19.5 W | Narrow, SFL6 Lens | |
LFR-6RD-M-25L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 2532 lm | 130 | 19.5 W | Very Narrow, Clear Lens | |
LFR-6RD-M-25L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 2644 lm | 136 | 19.5 W | Very Narrow | |
LFR-6RD-M-25L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 2441 lm | 125 | 19.5 W | Wide, Clear Lens | |
LFR-6RD-M-25L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 2522 lm | 129 | 19.5 W | Wide | |
LFR-6RD-M-25L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 2422 lm | 124 | 19.5 W | Wide, SFL6 Lens | |
LFR-6RD-M-25L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 2551 lm | 131 | 19.5 W | Extra Wide, Clear Lens | |
LFR-6RD-M-25L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 2634 lm | 135 | 19.5 W | Extra Wide | |
LFR-6RD-M-25L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 2551 lm | 131 | 19.5 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-25L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 2292 lm | 118 | 19.5 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-30L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3145 lm | 129 | 24.3 W | Medium, Clear Lens | |
LFR-6RD-M-30L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3264 lm | 134 | 24.3 W | Medium | |
LFR-6RD-M-30L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3136 lm | 129 | 24.3 W | Medium, SFL6 Lens | |
LFR-6RD-M-30L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3200 lm | 132 | 24.3 W | Narrow, Clear Lens | |
LFR-6RD-M-30L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3327 lm | 137 | 24.3 W | Narrow | |
LFR-6RD-M-30L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3191 lm | 131 | 24.3 W | Narrow, SFL6 Lens | |
LFR-6RD-M-30L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 3100 lm | 128 | 24.3 W | Very Narrow, Clear Lens | |
LFR-6RD-M-30L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 3238 lm | 133 | 24.3 W | Very Narrow | |
LFR-6RD-M-30L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 2989 lm | 123 | 24.3 W | Wide, Clear Lens | |
LFR-6RD-M-30L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3088 lm | 127 | 24.3 W | Wide | |
LFR-6RD-M-30L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 2966 lm | 122 | 24.3 W | Wide, SFL6 Lens | |
LFR-6RD-M-30L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 3124 lm | 129 | 24.3 W | Extra Wide, Clear Lens | |
LFR-6RD-M-30L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 3225 lm | 133 | 24.3 W | Extra Wide | |
LFR-6RD-M-30L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 3124 lm | 129 | 24.3 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-30L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 2806 lm | 115 | 24.3 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-35L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3693 lm | 127 | 29.1 W | Medium, Clear Lens | |
LFR-6RD-M-35L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3833 lm | 132 | 29.1 W | Medium | |
LFR-6RD-M-35L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3683 lm | 127 | 29.1 W | Medium, SFL6 Lens | |
LFR-6RD-M-35L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3758 lm | 129 | 29.1 W | Narrow, Clear Lens | |
LFR-6RD-M-35L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3906 lm | 134 | 29.1 W | Narrow | |
LFR-6RD-M-35L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3747 lm | 129 | 29.1 W | Narrow, SFL6 Lens | |
LFR-6RD-M-35L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 3640 lm | 125 | 29.1 W | Very Narrow, Clear Lens | |
LFR-6RD-M-35L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 3802 lm | 131 | 29.1 W | Very Narrow | |
LFR-6RD-M-35L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3509 lm | 121 | 29.1 W | Wide, Clear Lens | |
LFR-6RD-M-35L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 3626 lm | 124 | 29.1 W | Wide | |
LFR-6RD-M-35L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3482 lm | 120 | 29.1 W | Wide, SFL6 Lens | |
LFR-6RD-M-35L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 3668 lm | 126 | 29.1 W | Extra Wide, Clear Lens | |
LFR-6RD-M-35L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 3787 lm | 130 | 29.1 W | Extra Wide | |
LFR-6RD-M-35L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 3668 lm | 126 | 29.1 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-35L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 3295 lm | 113 | 29.1 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-40L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 4090 lm | 125 | 32.6 W | Medium, Clear Lens | |
LFR-6RD-M-40L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 4244 lm | 130 | 32.6 W | Medium | |
LFR-6RD-M-40L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 4078 lm | 125 | 32.6 W | Medium, SFL6 Lens | |
LFR-6RD-M-40L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 4161 lm | 128 | 32.6 W | Narrow, Clear Lens | |
LFR-6RD-M-40L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 4325 lm | 133 | 32.6 W | Narrow | |
LFR-6RD-M-40L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 4149 lm | 127 | 32.6 W | Narrow, SFL6 Lens | |
LFR-6RD-M-40L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 4031 lm | 124 | 32.6 W | Very Narrow, Clear Lens | |
LFR-6RD-M-40L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 4210 lm | 129 | 32.6 W | Very Narrow | |
LFR-6RD-M-40L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 3886 lm | 119 | 32.6 W | Wide, Clear Lens | |
LFR-6RD-M-40L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 4015 lm | 123 | 32.6 W | Wide | |
LFR-6RD-M-40L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 3856 lm | 118 | 32.6 W | Wide, SFL6 Lens | |
LFR-6RD-M-40L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 4062 lm | 125 | 32.6 W | Extra Wide, Clear Lens | |
LFR-6RD-M-40L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 4193 lm | 129 | 32.6 W | Extra Wide | |
LFR-6RD-M-40L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 4061 lm | 125 | 32.6 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-40L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 3648 lm | 112 | 32.6 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-50L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 5093 lm | 120 | 42.3 W | Medium, Clear Lens | |
LFR-6RD-M-50L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 5285 lm | 125 | 42.3 W | Medium | |
LFR-6RD-M-50L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 5078 lm | 120 | 42.3 W | Medium, SFL6 Lens | |
LFR-6RD-M-50L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 5181 lm | 122 | 42.3 W | Narrow, Clear Lens | |
LFR-6RD-M-50L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 5387 lm | 127 | 42.3 W | Narrow | |
LFR-6RD-M-50L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 5167 lm | 122 | 42.3 W | Narrow, SFL6 Lens | |
LFR-6RD-M-50L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 5020 lm | 119 | 42.3 W | Very Narrow, Clear Lens | |
LFR-6RD-M-50L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 5242 lm | 124 | 42.3 W | Very Narrow | |
LFR-6RD-M-50L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 4839 lm | 114 | 42.3 W | Wide, Clear Lens | |
LFR-6RD-M-50L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 5000 lm | 118 | 42.3 W | Wide | |
LFR-6RD-M-50L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 4802 lm | 114 | 42.3 W | Wide, SFL6 Lens | |
LFR-6RD-M-50L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 5058 lm | 120 | 42.3 W | Extra Wide, Clear Lens | |
LFR-6RD-M-50L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 5222 lm | 123 | 42.3 W | Extra Wide | |
LFR-6RD-M-50L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 5058 lm | 120 | 42.3 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-50L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 4543 lm | 107 | 42.3 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-60L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 6317 lm | 126 | 50.1 W | Medium, Clear Lens | |
LFR-6RD-M-60L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 6556 lm | 131 | 50.1 W | Medium | |
LFR-6RD-M-60L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 6299 lm | 126 | 50.1 W | Medium, SFL6 Lens | |
LFR-6RD-M-60L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 6427 lm | 128 | 50.1 W | Narrow, Clear Lens | |
LFR-6RD-M-60L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 6682 lm | 133 | 50.1 W | Narrow | |
LFR-6RD-M-60L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 6409 lm | 128 | 50.1 W | Narrow, SFL6 Lens | |
LFR-6RD-M-60L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 6227 lm | 124 | 50.1 W | Very Narrow, Clear Lens | |
LFR-6RD-M-60L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 6503 lm | 130 | 50.1 W | Very Narrow | |
LFR-6RD-M-60L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 6003 lm | 120 | 50.1 W | Wide, Clear Lens | |
LFR-6RD-M-60L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 6202 lm | 124 | 50.1 W | Wide | |
LFR-6RD-M-60L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 5956 lm | 119 | 50.1 W | Wide, SFL6 Lens | |
LFR-6RD-M-60L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 6274 lm | 125 | 50.1 W | Extra Wide, Clear Lens | |
LFR-6RD-M-60L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 6478 lm | 129 | 50.1 W | Extra Wide | |
LFR-6RD-M-60L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 6274 lm | 125 | 50.1 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-60L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 6558 lm | 110 | 59.5 W | Extra Wide, WAL6 Lens | |
LFR-6RD-M-70L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 7352 lm | 124 | 59.5 W | Medium, Clear Lens | |
LFR-6RD-M-70L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 7630 lm | 128 | 59.5 W | Medium | |
LFR-6RD-M-70L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 7331 lm | 123 | 59.5 W | Medium, SFL6 Lens | |
LFR-6RD-M-70L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 7480 lm | 126 | 59.5 W | Narrow, Clear Lens | |
LFR-6RD-M-70L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 7776 lm | 131 | 59.5 W | Narrow | |
LFR-6RD-M-70L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 7459 lm | 125 | 59.5 W | Narrow, SFL6 Lens | |
LFR-6RD-M-70L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 7247 lm | 122 | 59.5 W | Very Narrow, Clear Lens | |
LFR-6RD-M-70L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 7568 lm | 127 | 59.5 W | Very Narrow | |
LFR-6RD-M-70L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 6986 lm | 117 | 59.5 W | Wide, Clear Lens | |
LFR-6RD-M-70L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 7218 lm | 121 | 59.5 W | Wide | |
LFR-6RD-M-70L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 6932 lm | 117 | 59.5 W | Wide, SFL6 Lens | |
LFR-6RD-M-70L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 7302 lm | 123 | 59.5 W | Extra Wide, Clear Lens | |
LFR-6RD-M-70L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 7539 lm | 127 | 59.5 W | Extra Wide | |
LFR-6RD-M-70L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 7301 lm | 123 | 59.5 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-80L35K8MD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 8440 lm | 120 | 70.1 W | Medium, Clear Lens | |
LFR-6RD-M-80L35K8MD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 8759 lm | 125 | 70.1 W | Medium | |
LFR-6RD-M-80L35K8MD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 8416 lm | 120 | 70.1 W | Medium, SFL6 Lens | |
LFR-6RD-M-80L35K8NR-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 8587 lm | 122 | 70.1 W | Narrow, Clear Lens | |
LFR-6RD-M-80L35K8NR-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 8927 lm | 127 | 70.1 W | Narrow | |
LFR-6RD-M-80L35K8NR-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 8563 lm | 122 | 70.1 W | Narrow, SFL6 Lens | |
LFR-6RD-M-80L35K8VNR-DM1_LFR-6RD-T-VNR-CL-S
|
3500 K | 80 CRI | 8319 lm | 119 | 70.1 W | Very Narrow, Clear Lens | |
LFR-6RD-M-80L35K8VNR-DM1_LFR-6RD-T-VNR-S
|
3500 K | 80 CRI | 8688 lm | 124 | 70.1 W | Very Narrow | |
LFR-6RD-M-80L35K8WD-DM1_LFR-6RD-T-CL-S
|
3500 K | 80 CRI | 8020 lm | 114 | 70.1 W | Wide, Clear Lens | |
LFR-6RD-M-80L35K8WD-DM1_LFR-6RD-T-S
|
3500 K | 80 CRI | 8286 lm | 118 | 70.1 W | Wide | |
LFR-6RD-M-80L35K8WD-DM1_LFR-6RD-T-S_SFL6
|
3500 K | 80 CRI | 7958 lm | 114 | 70.1 W | Wide, SFL6 Lens | |
LFR-6RD-M-80L35K8XW-DM1_LFR-6RD-T-CL-SS
|
3500 K | 80 CRI | 8383 lm | 120 | 70.1 W | Extra Wide, Clear Lens | |
LFR-6RD-M-80L35K8XW-DM1_LFR-6RD-T-SS
|
3500 K | 80 CRI | 8654 lm | 123 | 70.1 W | Extra Wide | |
LFR-6RD-M-80L35K8XW-DM1_LFR-6RD-T-SS_SFL6
|
3500 K | 80 CRI | 8382 lm | 120 | 70.1 W | Extra Wide, SFL6 Lens | |
LFR-6RD-M-80L35K8XW-DM1_LFR-6RD-T-SS_WAL6
|
3500 K | 80 CRI | 7529 lm | 107 | 70.1 W | Extra Wide, WAL6 Lens |
Please wait, preparing to download your file.