- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LiteFrame® 2.0 6" Round Shallow Downlight
Item Added to Your Cart!
LiteFrame® 2.0 6" Round Shallow Downlight
By Prescolite
LiteFrame® 2.0 6" Round Shallow Downlight
By Prescolite
LiteFrame® 2.0 family balances the right solutions and performance while making it simple to select and flexible to use.
- 6" LED round shallow downlight delivering 1000-3000 lumens
- Direct Install from below ceiling for New Construction or Remodel applications
- Optional housing accessories available
- 4 beam distributions
- 2700K-5000K, 80+ and 90+ CRI options
- Dimming protocols include 0-10V, Triac/ELV, DALI, DMX, Lutron 2-Wire Forward Phase, and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 50,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol |
|
Dimming Range |
|
Housing Type | Remodel/Retrofit |
Light Source | LED |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Videos
LiteFrame 2.0 Installation Video
LiteFrame 2.0 Promotional Video
Please wait, preparing to download your file.
Photometry (17)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LFR-6RDS-M-10L35K8MD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 897 lm | 118 | 7.6 W | Medium | |
LFR-6RDS-M-10L35K8NR-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 926 lm | 122 | 7.6 W | Narrow | |
LFR-6RDS-M-10L35K8VNR-DM1_LFR-6RDS-T-VNR-S
|
3500 K | 80 CRI | 935 lm | 123 | 7.6 W | Very Narrow | |
LFR-6RDS-M-10L35K8WD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 965 lm | 126 | 7.6 W | Wide | |
LFR-6RDS-M-15L35K8MD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1384 lm | 112 | 12.3 W | Medium | |
LFR-6RDS-M-15L35K8NR-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1428 lm | 116 | 12.3 W | Narrow | |
LFR-6RDS-M-15L35K8VNR-DM1_LFR-6RDS-T-VNR-S
|
3500 K | 80 CRI | 1442 lm | 117 | 12.3 W | Very Narrow | |
LFR-6RDS-M-15L35K8WD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1488 lm | 121 | 12.3 W | Wide | |
LFR-6RDS-M-20L35K8MD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1855 lm | 113 | 16.4 W | Medium | |
LFR-6RDS-M-20L35K8NR-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1915 lm | 117 | 16.4 W | Narrow | |
LFR-6RDS-M-20L35K8VNR-DM1_LFR-6RDS-T-VNR-S
|
3500 K | 80 CRI | 1934 lm | 118 | 16.4 W | Very Narrow | |
LFR-6RDS-M-20L35K8WD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 1995 lm | 121 | 16.4 W | Wide | |
LFR-6RDS-M-25L35K8MD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 2352 lm | 102 | 23 W | Medium | |
LFR-6RDS-M-30L35K8MD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 2787 lm | 96 | 29.1 W | Medium | |
LFR-6RDS-M-30L35K8NR-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 2877 lm | 99 | 29.1 W | Narrow | |
LFR-6RDS-M-30L35K8VNR-DM1_LFR-6RDS-T-VNR-S
|
3500 K | 80 CRI | 2905 lm | 100 | 29.1 W | Very Narrow | |
LFR-6RDS-M-30L35K8WD-DM1_LFR-6RDS-T-S
|
3500 K | 80 CRI | 2997 lm | 103 | 29.1 W | Wide |
Please wait, preparing to download your file.