- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Recessed Downlights
- LiteFrame Commercial 6" Retrofit Downlight
Item Added to Your Cart!
LiteFrame Commercial 6" Retrofit Downlight
By Prescolite
LiteFrame Commercial 6" Retrofit Downlight
By Prescolite
Retroficient is designed specifically to retrofit into ceilings with existing recessed downlight fixtures.
- Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
- 1000-6000 Lumens delivered
- Glare free optical control
- Universal design is compatible with most commercial or architectural 6" recessed downlights
- Easy installation from below the ceiling. Perfect for retrofitting into drywall ceiling applications
- Provides minimum 50,000 hours of life expectancy at 70% lumen maintenance
- No bar hangers required
- Non-IC rated. Suitable for wet locations and through wiring
- Photometrics tested per IESNA-LM-79-2008 standards
- Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA
- Wall Wash Options Available
Product Details
General
Aperture | 6-7 in |
Application |
|
Controls - Networked |
|
Dimming Protocol |
|
Fire Resistance | No |
Lamp Type | LED |
Light Source | LED |
Listings | CSA |
Lumens | 0-2000 |
Style | Round |
Trim Type |
|
Type | Downlighting |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
ENERGY STAR Certified | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry (5)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
RLC6HL-6LCHL45L30K8
|
3000 K | 80 CRI | 4500 lm | 87 | 53 W | ||
RLC6HL-6LCHL60L30K8
|
3000 K | 80 CRI | 6000 lm | 89 | 68 W | ||
RLC6SL_6LCSL10L35K8
|
3500 K | 80 CRI | 1000 lm | 82 | 14 W | ||
RLC6SL_6LCSL14L35K8
|
3500 K | 80 CRI | 1400 lm | 85 | 18 W | ||
RLC6SL_6LCSL18L35K8
|
3500 K | 80 CRI | 1800 lm | 87 | 22 W |
Please wait, preparing to download your file.