text.skipToContent text.skipToNavigation

LiteFrame Commercial 8" Retrofit Downlight

By Prescolite 
By Prescolite
Retroficient is designed specifically to retrofit into ceilings with existing recessed downlight fixtures.
  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
  • 1000-6000 Lumens delivered
  • Glare free optical control
  • Universal design is compatible with most commercial or architectural 6" recessed downlights
  • Easy installation from below the ceiling. Perfect for retrofitting into drywall ceiling applications
  • Provides minimum 50,000 hours of life expectancy at 70% lumen maintenance
  • No bar hangers required
  • Non-IC rated. Suitable for wet locations and through wiring
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Aperture 8-12 in
Application Commercial Indoor
Controls - Networked
  • NX Distributed Intelligence
  • PowerHUBB
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Lamp Type LED
Light Source LED
Listings CSA
Type Downlighting

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
Industry Standard(s)
  • CSA
  • Wet Listed

Photometry (5)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
RLC8HL-8LCHL45L30K8.ies
3000 K 80 CRI 4500 lm 88 52 W
RLC8HL-8LCHL60L30K8.ies
3000 K 80 CRI 6000 lm 88 67 W
RLC8SL_8LCSL10L35K8.ies
3500 K 80 CRI 1000 lm 84 13 W
RLC8SL_8LCSL14L35K8.ies
3500 K 80 CRI 1400 lm 87 18 W
RLC8SL_8LCSL18L35K8.ies
3500 K 80 CRI 1800 lm 89 22 W