text.skipToContent text.skipToNavigation

MegaLum 6" High Output Downlight & Wall Wash

By Prescolite 
By Prescolite
High-output LED downlight delivering more than 9,000 lumens suitable for the large commercial and architectural interiors
  • Light Engine with integral heat sink provides excellent thermal management and 80% average lumen maintenance at 50,000 hours
  • Utilizes Nichia LEDs. Color consistency 3 SCDM
  • Up to 40ºC (104ºF) Ambient Conditions
  • 4 Beam Spreads- 25º, 35º, 45º, 55º
  • Over 70 lumens per watt
  • Multiple dimming options
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Suitable for wet locations
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • DMX with RDM dimming to less than 0.1% available
  • Equipped with Variable Intensity Technology (VI)

Product Details

General

Aperture 6 in
Application
  • Lobby
  • Auditorium
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron EcoSystem
  • Lutron Forward Phase
Fire Resistance No
Lamp Type LED
Light Source LED
Lumens
  • 1 to 2000
  • 2001 to 4000
  • 4001 to 8500
  • >8500
Trim Type
  • Open
  • Wall Wash
  • Lensed

Certifications and Compliance

Industry Standard(s) CSA

Photometry (12)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
MD6LED5L35K8_6MDFL35
3500 K 80 CRI 5000 lm 67 75 W
MD6LED5L35K8_6MDMD25
3500 °K 80 CRI 5000 lm 67 75 W
MD6LED5L35K8_6MDWFL45
3500 °K 80 CRI 5000 lm 67 75 W
MD6LED5L35K8_6MDXFL55
3500 °K 80 CRI 5000 lm 67 75 W
MD6LED7L35K8_6MDFL35
3500 °K 80 CRI 7000 lm 67 105 W
MD6LED7L35K8_6MDMD25
3500 °K 80 CRI 7000 lm 67 105 W
MD6LED7L35K8_6MDWFL45
3500 °K 80 CRI 7000 lm 67 105 W
MD6LED7L35K8_6MDXFL55
3500 °K 80 CRI 7000 lm 67 105 W
MD6LED9L35K8_6MDFL35
3500 °K 80 CRI 9000 lm 71 136 W
MD6LED9L35K8_6MDMD25
3500 °K 80 CRI 9000 lm 71 136 W
MD6LED9L35K8_6MDWFL45
3500 °K 80 CRI 9000 lm 71 136 W
MD6LED9L35K8_6MDXFL55
3500 °K 80 CRI 9000 lm 71 136 W