text.skipToContent text.skipToNavigation

RLBP6

by Prescolite 

LiteBox Plus is an entry level commercial downlight and wall wash targeting distributors and contractors that remain price sensitive to using LEDs for general downlighting applications.

  • 3 Lumen output levels that are comparable to 26 and 32 watt CFL
  • 4 CCT color choices offer the user a variety of both warm and cool environmental settings
  • Standard 90+ CRI COB for natural color rendering with the space
  • Standard 5% dimming with 0-10V and 120 Triac dimming
  • Offered in two trim choices, standard downlight and optional wall wash
  • Rapid installation of trim with driver quick connect system, and standard retention springs
  • 8L, 11L IC rated, and 15L Non IC rated, suitable for wet locations
  • ENERGY STAR® Qualified

Product Details

General

Aperture 6-7 in
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Meeting Room
  • Common Areas
  • Canopy
Dimming Protocol
  • 0-10V
  • Phase
Fire Resistance No
Light Source LED
Listings CSA
Lumens 1-2000
Style Round
Trim Type Wall Wash
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • ENERGY STAR® Qualified
  • IC
  • Non-IC
  • Wet Listed

Photometry