text.skipToContent text.skipToNavigation

RLF8

by Prescolite 

Retroficient is designed specifically to retrofit into ceilings with existing recessed downlight fixtures.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • 1100, 1500, 2000, and 3000 lumen modules
  • Universal design is compatible with most commercial or architectural 8" recessed downlights
  • Easy installation from below the ceiling. Perfect for retrofitting into drywall ceiling applications
  • Provides minimum 50,000 hours of life expectancy at 70% lumen maintenance
  • Non-IC rated
  • CSA listed for wet locations and through wiring
  • Photometrics per IESNA LM-79 2008 standards
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 8-12 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Photometry