text.skipToContent text.skipToNavigation

Signos 8 Series

by Prescolite 

Signos8 elements are ideal for architectural applications. There is no need for a separate decorative fixture; Signos combines two systems into one reducing energy requirements as well as initial installation costs.

  • Signos8 decorative trim elements are compatible with a range of Prescolite specification grade downlights and are ideal for contemporary architectural applications.
  • Each element is made from premium materials and created by hand.
  • The Signos8 custom concept allows specifiers the opportunity to create unique Signos elements without the usual time and cost implications associated with custom fixtures.

Product Details

General

Aperture 8+ in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
  • Dormatory
  • Common Area
Chicago Plenum No
Fire Resistance No
Light Source LED
Listings
  • UL
  • CSA
Style Round
Trim Type Decorative
Type
  • Architectural Indoor
  • Downlighting

Certifications and Compliance

ENERGY STAR Certified No
Industry Standard(s)
  • CSA
  • UL

Resources/Downloads