text.skipToContent text.skipToNavigation

TA120WBF

by Prescolite 

template

  • BX4-120/IBX4-120/RMN4-120:45W PAR16, 50W R20/PAR20
  • FT4

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Baffle
Type Downlighting

Stocked Items

Catalog Number UPC Product Description
Catalog Number TA120WBF UPC 785235182133 Product Description 4 in, Adjustable Baffle, Open baffle, White, Compatibility: Max. 45W PAR16, 50W PAR20/R20. Check Inventory