text.skipToContent text.skipToNavigation

TA120WW

by Prescolite 

template

  • BX4-120/IBX4-120/RMN4-120: 30W R20, 40 PAR16
  • FT4

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Wall Wash
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No