text.skipToContent text.skipToNavigation

TA12BF

by Prescolite 

template

  • BX4-12/IBX4-12/RMN4-12: 20-50W MR16
  • FT4LV

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Low Voltage
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number TA12BF UPC 785235182041 Product Description 4 in, Low Voltage, Adjustable Open baffle, Black, Compatibility: MR16. Check Inventory