text.skipToContent text.skipToNavigation

TA12WBF

by Prescolite 

template

  • BX4-12/IBX4-12/RMN4-12: 20-50W MR16
  • FT4LV

Product Details

General

Aperture 4-5 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Low Voltage
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TA12WBF UPC 785235182034 Product Description 4 in, Low Voltage, Adjustable Open baffle, White, Compatibility: MR16. Check Inventory