text.skipToContent text.skipToNavigation

TA60

by Prescolite 

template

  • DBX: IC/non IC lamp: 75W PAR30, 65W BR30
  • IBXHW: IC lamp: 75W PAR30, 85W BR30
  • RMNICD: IC/non IC lamp: 75W PAR30, 65W BR30
  • FT6

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Adjustable
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TA60 UPC 785235514316 Product Description 6 in, Adjustable, Eyeball trim, White, Compatibility: Max. 75W PAR-30, 65W BR-30. Check Inventory