text.skipToContent text.skipToNavigation

TAW65

by Prescolite 

template

  • DBX: IC lamp: 50W PAR30, 65W BR30, Non-IC lamp: 75W PAR30 85W BR30
  • IBXHW: IC lamp: 75W PAR30, 85W BR30
  • RMNICD: IC lamp: 50W PAR30, 65W BR30, Non-IC lamp: 75W PAR30, 85W BR30
  • FT6

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Adjustable
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TAW65 UPC 785235514323 Product Description 6 in, Adjustable, regressed Eyeball trim, White, Compatibility: Based on Housing selection. Check Inventory