text.skipToContent text.skipToNavigation

TB60

by Prescolite 

  • DBX: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR30, 120W BR40, 40W A19
  • IBXICAT: IC lamp:13W-26WQuad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp:150W PAR30, 120W BR40, 100W A19
  • RMNICD: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19

Product Details

General

Aperture 6 in
Light Source Incandescent
Trim Type Baffle
Type Downlighting

Stocked Items

Catalog Number UPC Product Description
Catalog Number TB60 UPC 785235514330 Product Description Baffle, Stepped baffle, Black, Compatibility: Based on Housing selection. Check Inventory