text.skipToContent text.skipToNavigation

TB61

by Prescolite 

template

  • DBX: IC lamp: 75W PAR30L, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR40, 100W A19
  • IBXICAT: IC lamp:13W-26WQuad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp:75W PAR30, 75 BR30, 75W A19
  • RMNICD:IC lamp: 75W PAR30L, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR40, 100W A19

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Baffle
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No