text.skipToContent text.skipToNavigation

TBW60

by Prescolite 

template

  • DBX: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR30, 120W BR40, 40W A19
  • IBXICAT: IC lamp:13W-26WQuad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp:150W PAR30, 120W BR40, 100W A19
  • RMNICD: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19
  • FT6
  • FT6CF2H

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Baffle
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TBW60 UPC 785235514347 Product Description Baffle, Stepped baffle, White, Compatibility: Based on Housing selection. Check Inventory