text.skipToContent text.skipToNavigation

TBW61

by Prescolite 

  • DBX: IC lamp: 75W PAR30L, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR40, 100W A19
  • IBXICAT: IC lamp:13W-26WQuad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp:75W PAR30, 75 BR30, 75W A19
  • RMNICD:IC lamp: 75W PAR30L, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR40, 100W A19
  • FT6
  • FT6CF2H

Product Details

General

Aperture 6 in
Light Source Incandescent
Lumens
  • 1100
  • 1500
  • 2000
  • 3000
Trim Type Baffle
Type Downlighting

Stocked Items

Catalog Number UPC Product Description
Catalog Number TBW61 UPC 785235514354 Product Description Baffle, Splay baffle, White, Compatibility: Based on Housing selection. Check Inventory