text.skipToContent text.skipToNavigation

TL1

by Prescolite 

TBXEB: Max 26W or 32W vertical triple tube CFL lamp.

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source
  • Compact Fluorescent
  • Incandescent
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number TL1 UPC 785235161138 Product Description 6 in, Lensed, Shower trim, Compatibility: Max 26 W or 32 W vertical triple tube lamp, Dropped opal Lexan® lens. Check Inventory