text.skipToContent text.skipToNavigation

TL2

by Prescolite 

template

  • TBX: 32W
  • Product Details

    General

    Aperture 6 in
    Application
    • Commerical Indoor
    • Education
    • Healthcare
    • Hospitality
    • Office
    • Lobby
    • Conference Room
    • Classroom
    • Waiting Room
    • Auditorium
    • Guest Room
    • Dining Area
    Chicago Plenum No
    Fire Resistance No
    Light Source
    • Compact Fluorescent
    • Incandescent
    Style Round
    Trim Type Lensed
    Type Downlighting

    Certifications and Compliance

    ENERGY STAR Certified No

    Resources/Downloads

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number TL2 UPC 785235161237 Product Description 6 in, Lensed, Shower trim, Compatibility: Max 26 W or 32 W vertical triple tube lamp, Flat opal Lexan® lens. Check Inventory