text.skipToContent text.skipToNavigation

TL31

by Prescolite 

template

  • CBXIC: IC/Non-IC lamp: 13W Quad tube
  • Product Details

    General

    Aperture 6 in
    Application
    • Commerical Indoor
    • Education
    • Healthcare
    • Hospitality
    • Office
    • Lobby
    • Conference Room
    • Classroom
    • Waiting Room
    • Auditorium
    • Guest Room
    • Dining Area
    Chicago Plenum No
    Fire Resistance No
    Light Source Incandescent
    Style Round
    Trim Type Lensed
    Type Downlighting

    Certifications and Compliance

    ENERGY STAR Certified No

    Resources/Downloads

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number TL31 UPC 785235161534 Product Description TRIM LENS 6IN SHWER FLAT OPAL REF Check Inventory