text.skipToContent text.skipToNavigation

TL33P

by Prescolite 

template

  • TBX: 32W
  • TBXIC:26W

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Resources/Downloads