text.skipToContent text.skipToNavigation

TL60

by Prescolite 

template

  • DBX: IC lamp: 50W PAR30, 40W A19, Non-IC: 75W PAR30, 75W A19
  • IBXICAT: 13W-26W Quad or Triple Tube 4-pin CFL
  • IBXHW: IC lamp: 75W PAR30, 60W A19
  • RMNICD: IC lamp: 50W PAR30, 40W A19, Non-IC: 75W PAR30, 75W A19
  • FT6

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No