text.skipToContent text.skipToNavigation

TL63

by Prescolite 

template

  • DBX: IC lamp: 40W A19, Non-IC: 75W A19
  • IBXICAT: 13W Triple Tube 4-pin CFL (GE or OSI only)
  • IBXHW: IC lamp: 60W A19
  • RMNICD: IC lamp: 50W PAR30, Non-IC: 75W PAR30
  • FT6

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Lensed
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TL63 UPC 785235514415 Product Description 6 in, Lensed, Domed polycarbonate shower trim, White, Compatibility: Based on Housing selection. Check Inventory