text.skipToContent text.skipToNavigation

TL64

by Prescolite 

  • DBX: Non-IC lamp: 75W PAR30, 60W A19
  • IBXICAT: IC lamp:13W Quad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp:40W A19
  • RMNICD: Non-IC lamp: 75W PAR30, 60W A19
  • FT6

Product Details

General

Aperture 6 in
Light Source Incandescent
Trim Type Lensed
Type Downlighting

Stocked Items

Catalog Number UPC Product Description
Catalog Number TL64 UPC 785235514422 Product Description 6 in, Lensed, White albalite flush glass trim, Compatibility: Based on Housing selection, Metal flange. Check Inventory