text.skipToContent text.skipToNavigation

TO120

by Prescolite 

  • IBX4-120: IC lamp/ Airshield: 50W PAR20/R20
  • BX4-120: Non-IC lamp: 75W R20, 50W PAR20
  • RMN4-120: Non-IC lamp, Remodel: 50W PAR20/R20

Product Details

General

Aperture 4-5 in
Light Source Incandescent
Trim Type Open
Type Downlighting