text.skipToContent text.skipToNavigation

TO4S

by Prescolite 

  • TBX: 32W
  • TBXIC:26W

Product Details

General

Aperture 6 in
Light Source
  • Compact Fluorescent
  • Incandescent
Trim Type Open
Type Downlighting

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number TO4S UPC 785235980531 Product Description 6 in, Open, Downlight trim, White, Compatibility: Max 26 W or 32 W vertical triple tube lamp, Clear (S) Alzak reflector. Check Inventory