text.skipToContent text.skipToNavigation

TO6

by Prescolite 

template

  • DBX: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19
  • IBXICAT: IC lamp:13W-26W Quad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp: 150W PAR38, 120W BR40, 100W A19
  • RMNICD: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19
  • FT6

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source Incandescent
Style Round
Trim Type Open
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Stocked Items

Catalog Number UPC Product Description
Catalog Number TO6 UPC 785235517188 Product Description 6 in, Open, Open trim, White, Compatibility: Based on Housing selection, White cone w/metal flange. Check Inventory