text.skipToContent text.skipToNavigation

TO61

by Prescolite 

  • DBX: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR30, 100W A19
  • IBXICAT: IC lamp:13W-26W Quad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp: 75W PAR30L 85W BR30 75W A19
  • RMNICD: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 75W PAR30L, 85W BR30, 100W A19
  • FT6

Product Details

General

Aperture 6 in
Light Source Incandescent
Trim Type Open
Type Downlighting

Stocked Items

Catalog Number UPC Product Description
Catalog Number TO61 UPC 785235514477 Product Description 6 in, Open, Open reflector, White, Compatibility: Based on Housing selection, White open splay. Check Inventory