text.skipToContent text.skipToNavigation

TO8

by Prescolite 

White reflector trim. Max. 26W or 32W vertical triple tube.

  • HBX35, HBX70: 70W PAR30L, 70W PAR38, HBX100
  • CBX/IC: IC/Non-IC lamp: 13W Quad tube
  • TBXEB/TBXEBIC: All wattages
  • QBX: 18W Only

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Fire Resistance No
Light Source
  • Compact Fluorescent
  • Incandescent
Style Round
Trim Type Open
Type Downlighting

Certifications and Compliance

ENERGY STAR Certified No

Resources/Downloads