text.skipToContent text.skipToNavigation

Gimbals

By Prescolite 
By Prescolite
Product available while supplies last.

Prescolite's architectural gimbals offer a wide variety of low voltage and line voltage lamps up to 250W
  • High-capacity solid copper contacts
  • Diecast cam for positive connection to rail
  • Spring tab for locking into rail
  • Three finish options: Zet (metallic silver), black or white
  • Extended aluminum ballast housing
  • Internal electronic ballast
  • PAR-20, PAR-30 and PAR-38 sizes
  • Diecast aluminum front loading gimbal ring

Product Details

General

Light Source Incandescent
Listings
  • CSA
  • C/US
Type Track

Certifications and Compliance

Industry Standard(s) CSA US/C Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number AKTFLGR20 BL UPC 785235041157 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, 50 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR20 WH UPC 785235041164 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, 50 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR30 BL UPC 785235041188 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR30 WH UPC 785235041195 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR30 Z UPC 785235041201 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Zet (Metallic Silver), Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR38 BL UPC 785235041218 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.
Catalog Number AKTFLGR38 WH UPC 785235041225 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGM16 BL UPC 785235515368 Product Description Product available while supplies last.
ArchiTrak Heads INC, Black, Finish Type: baked enamel, aluminum, N/A, Lamp Type: MR-16, 75 W, Lamp Included: No, tempered glass, Ballast Type: Electronic transformer.
Catalog Number AKTGM16 WH UPC 785235515375 Product Description Product available while supplies last.
ArchiTrak Heads INC, White, Finish Type: baked enamel, aluminum, N/A, Lamp Type: MR-16, 75 W, Lamp Included: No, tempered glass, Ballast Type: Electronic transformer.
Catalog Number AKTGM16 Z UPC 785235050319 Product Description Product available while supplies last.
ArchiTrak Heads INC, Zet (Metallic Silver), Finish Type: baked enamel, aluminum, N/A, Lamp Type: MR-16, 75 W, Lamp Included: No, tempered glass, Ballast Type: Electronic transformer.
Catalog Number AKTGP20 BL UPC 785235515306 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, 50 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP20 WH UPC 785235515313 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, 50 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP30 BL UPC 785235515320 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP30 WH UPC 785235515337 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP30 Z UPC 785235050333 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Zet (Metallic Silver), Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, 75 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP38 BL UPC 785235515344 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP38 WH UPC 785235515351 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.
Catalog Number AKTGP38 Z UPC 785235050340 Product Description Product available while supplies last.
ArchiTrak Heads INC, Gimbal, Zet (Metallic Silver), Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.