text.skipToContent text.skipToNavigation

Stepped Cylinders

By Prescolite 
By Prescolite
Product available while supplies last.

Stepped Cylinder track heads offer a timeless aesthetic for commercial applications such as retail, offices and hospitality
  • Heavy Gauge seamless construction
  • Regressed lamp with black baffle
  • Die cast swivel connection allows 110° vertical and 358° horizontal rotation
  • Line Voltage for up to 150W
  • Available in black (BL) or white (WH) baked enamel finish

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Light Source Incandescent
Type Track

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number AKTSCP20 BL UPC 785235515924 Product Description Product available while supplies last.
ArchiTrak Heads INC, Stepped, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, Number of Heads: 1, 75 W, 75 W, 120 VAC.
Check Inventory
Catalog Number AKTSCP20 WH UPC 785235515931 Product Description Product available while supplies last.
ArchiTrak Heads INC, Stepped, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, Number of Heads: 1, 75 W, 75 W, 120 VAC.
Check Inventory
Catalog Number AKTSCP30 WH UPC 785235515955 Product Description Product available while supplies last.
ArchiTrak Heads INC, Stepped, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-30, Number of Heads: 1, 80 W, 80 W, 120 VAC.
Check Inventory
Catalog Number AKTSCP38 BL UPC 785235515962 Product Description Product available while supplies last.
FIXT BLK CYL-STEP (250W PAR-38)
Check Inventory
Catalog Number AKTSCP38 WH UPC 785235515979 Product Description Product available while supplies last.
ArchiTrak Heads INC, Stepped, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, Number of Heads: 1, 150 W, 150 W, 120 VAC.
Check Inventory