Products
64 Products Found
LiteBox® Edge-Lit Round Switchable CCT Downlight w/Remote J-Box
By Prescolite
LBSES-RD-RM
4" / 6" / 8"
4" / 6" / 8"
LiteBox® Edge-Lit Square Switchable CCT Downlight w/Remote J-Box
By Prescolite
LBSES-SQD-RM
4" / 6" / 8"
4" / 6" / 8"
LITEISTRY™ 3" Round Remodel Shower Downlight
By Prescolite
LTR-3RD-RH (SH) Non-Conductive Shower Downlight
LITEISTRY™ 3" Square Remodel Shower Downlight
By Prescolite
LTR-3SQD-RH (SH) Non-Conductive Shower Downlight
LITEISTRY™ 4" Round Downlight Retrofit w/SpectraSync™
By Prescolite
LTR-4RD-RFH Tunable White/Dim To Warm
LITEISTRY™ 6" Round Downlight Retrofit w/SpectraSync™
By Prescolite
LTR-6RD-RFH Tunable White/Dim To Warm
LiteBox® A-series Family
By Prescolite
Efficient, easy-to-install downlight trims that can be used as a retrofit for existing recessed incandescent housings or as a new construction fixture in a dedicated LED housing. Available in 4” or 6” apertures delivering 700 or 1000 lumens.
LiteBox® Disk Family
By Prescolite
Surface mount downlight that can be installed onto most standard J-boxes or retrofitted onto existing 4”, 5”, or 6” recessed housings with optional accessory. Available in 4” and 6” nominal apertures with 700 or 1000 delivered lumens.
LiteBox® Edge-Lit Family
By Prescolite
Low-profile surface mount downlight family that affordably combines LED edge-lit technology and contemporary appearance with ease of installation and functional versatility. The family is available in 4”, 6” or 8” round or square apertures with 750-1750 delivered lumen range.
LiteBox® Pro Family
By Prescolite
Canless direct install downlighting family for New Construction or Remodel applications. Switchable lumen output, color temperature, and dial-in beam angle maximizes adjustability during installation.