text.skipToContent text.skipToNavigation

CDL

by Prescolite 

Designed for new construction or retrofit applications.4", 5" or 6" recessed downlight.

  • Highly reflective matte white finish with baffle
  • 3000K color temperature LED
  • 90 CRI
  • 120V
  • Dimming range from 100% through 10%
  • Wet Location rated
  • Title 24
  • Lighting Facts Listed
  • ENERGY STAR® Qualified

Product Details

General

ExpressLine Yes
Light Source LED
Type Downlighting

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CDL4-7L30KA WH UPC 785235432047 Product Description CDL Series, Size Type: 4 in, Recessed LED Downlighting, white, Round, Lamp Type: LED, Light Output: 705 lm, 3000 K, 90 CRI, Voltage Rating: 120 VAC. Check Inventory